您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
03 - Brides inox
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
Powered by
CAD模型選擇
Modèle 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1....
17.05.2021
Modèle 5723 - Plain welding flange - Type 01B - Stainless steel 1.4307 - 1....
17.05.2021
Modèle 5724 - Plain welding flange for metric pipe - Type 01A - Stainless s...
17.05.2021
Modèle 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5715a - Lapped flange - Type 02A - Galvanized steel
29.07.2020
Modèle 5726 - Lapped flange for metric pipe - Type 02A - Stainless steel 1....
02.04.2024
Modèle 5727 - Lapped flange - Type 04A - Stainless steel 1.4541 - 1.4571
29.07.2020
Modèle 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
03.02.2021
Modèle 5741 - Tampon plein type 05B - Inox 1.4307 - 1.4404
29.07.2020
Modèle 5743 - Bride à collerette ISO - Type 11 B - Schedule 10S - Inox 1.43...
29.07.2020
Modèle 5721 - Bride à collerette ISO - Type 11 B - Schedule 40S - Inox 1.43...
28.04.2021
Modèle 5744 - Bride à collerette métrique - Type 11 B - Inox 1.4307 - 1.440...
29.07.2020
Modèle 5725 - Bride à collerette taraudage Gaz - Type 13 B - Inox 1.4307 - ...
26.07.2023
Modèle 5716 - BSP threaded flange - Stainless steel 1.4307 - 1.4404
29.07.2020
Modèle 5748 - Bride plate à souder PN6 - Type 01A - Inox 1.4404
29.07.2020
Modèle 5749 - Bride plate tournante PN6 - Type 02A - Inox 1.4404
29.07.2020
Modèle 5750 - Tampon plein PN6 - Type 05A - Inox 1.4404
29.07.2020
Modèle 5757 - Bride à collerette PN6 - Type 11B - Inox 1.4404
29.07.2020
Modèle 5745 - Bride plate à souder ISO - Série amincie - Type 01A - Inox 1....
29.07.2020
Modèle 5746 - Bride plate tournante ISO - Série amincie - Type 02 A -Inox 1...
29.07.2020
Modèle 5747 - Tampon plein - Série amincie - Type 05 A - Inox 1.4307 - 1.44...
29.07.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.