您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.10.3 ASME BPE - End cap for tubes with orbital welding end
KST
2. Fittings
2.10 STERI-Cap© End cap for tubes with orbital welding end
Powered by
CAD模型選擇
{kst/rohrverbindungen/steri-cap/asme_bpe_steri_cap.prj},{NB=STERI-Cap DN 11/2 ASME BPE (1.4435) 705331 999277 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=38.1},{H1=15},{R=5},{R1=1},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{ARTNRR=705331}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
End cap for tubes DN 1/2"...
DN 1/2"
12.70 x 1.65
12.70
9.40
38.1
1.4435
MB = Ra<0,8µm
705328
999279
End cap for tubes DN 3/4"...
DN 3/4"
19.05 x 1.65
19.05
15.75
38.1
1.4435
MB = Ra<0,8µm
705329
999279
End cap for tubes DN 1" A...
DN 1"
25.40 x 1.65
25.40
22.10
38.1
1.4435
MB = Ra<0,8µm
705330
999279
End cap for tubes DN 11/2...
DN 11/2"
38.10 x 1.65
38.10
34.80
38.1
1.4435
MB = Ra<0,8µm
705331
999279
End cap for tubes DN 2" A...
DN 2"
50.80 x 1.65
50.80
47.50
38.1
1.4435
MB = Ra<0,8µm
705332
999279
End cap for tubes DN 21/2...
DN 21/2"
63.50 x 1.65
63.50
60.20
38.1
1.4435
MB = Ra<0,8µm
705333
999279
End cap for tubes DN 3" A...
DN 3"
76.20 x 1.65
76.20
72.90
44.5
1.4435
MB = Ra<0,8µm
705334
999279
End cap for tubes DN 4" A...
DN 4"
101.60 x 2.11
101.60
97.38
50.8
1.4435
MB = Ra<0,8µm
705335
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
16W - Short Weld Cap, Unpolished
Alfa Laval
09.11.2021
Model 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
14MPHR - Hose adapter
Alfa Laval
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表