您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.4 - Compression springs - Extra heavy load
Kern
Standard parts for injection, compression moulds and diecasting tools
Springs & Elastomers
Powered by
CAD模型選擇
{kern/moulds/springs_and_elastomers/3410_p4.prj},{NB=3410.4 - 25 x 139(0)},{IDNR=},{SX=0},{F1=1640},{S1=24},{F2=1929},{S2=28},{FN=2412},{SN=35},{FBL=3280},{SBL=48},{CC=68.9},{DD2=12.5},{DD1=25.0},{LO=139},{DE1=24.400},{B=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (17%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (20%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (25%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3410.4 - 10 x 25
158
4
184
5
232
6
283
8
36.8
5.0
10.0
25
3410.4 - 10 x 32
151
5
179
6
223
8
296
11
27.9
5.0
10.0
32
3410.4 - 10 x 38
154
7
180
8
225
10
299
13
23.7
5.0
10.0
38
3410.4 - 10 x 44
144
8
169
9
211
11
265
14
19.2
5.0
10.0
44
3410.4 - 10 x 51
144
9
168
10
211
13
267
16
16.5
5.0
10.0
51
3410.4 - 10 x 64
144
11
169
13
211
16
269
20
13.2
5.0
10.0
64
3410.4 - 10 x 76
141
13
166
15
207
19
275
25
10.9
5.0
10.0
76
3410.4 - 10 x 305
135
52
159
61
198
76
288
111
2.6
5.0
10.0
305
3410.4 - 12.5 x 25
252
4
293
5
369
6
474
8
58.5
6.3
12.5
25
3410.4 - 12.5 x 32
237
5
281
6
351
8
435
10
43.9
6.3
12.5
32
3410.4 - 12.5 x 38
234
7
274
8
342
10
464
13
36.0
6.3
12.5
38
3410.4 - 12.5 x 44
227
8
267
9
333
11
427
14
30.3
6.3
12.5
44
3410.4 - 12.5 x 51
228
9
267
10
335
13
456
17
26.2
6.3
12.5
51
3410.4 - 12.5 x 64
231
11
271
13
339
16
445
21
21.2
6.3
12.5
64
3410.4 - 12.5 x 76
221
13
260
15
325
19
451
26
17.1
6.3
12.5
76
3410.4 - 12.5 x 89
219
15
258
18
323
22
457
32
14.5
6.3
12.5
89
3410.4 - 12.5 x 305
223
52
262
61
328
76
479
111
4.3
6.3
12.5
305
3410.4 - 16 x 25
507
4
590
5
743
6
100
9
118.0
8.0
16.0
25
3410.4 - 16 x 32
481
5
570
6
712
8
979
11
89.0
8.0
16.0
32
3410.4 - 16 x 38
469
7
548
8
685
10
952
13
72.1
8.0
16.0
38
3410.4 - 16 x 44
457
8
536
9
670
11
895
15
60.9
8.0
16.0
44
3410.4 - 16 x 51
455
9
533
10
669
13
926
18
52.3
8.0
16.0
51
3410.4 - 16 x 64
449
11
527
13
659
16
902
22
41.2
8.0
16.0
64
3410.4 - 16 x 76
440
13
518
15
648
19
948
28
34.1
8.0
16.0
76
3410.4 - 16 x 89
445
15
525
18
658
22
920
31
29.5
8.0
16.0
89
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3445 - Socket shoulder screws
Kern
26.02.2019
3440 - Ground shoulder screws
Kern
26.02.2019
3450 - Spring plungers
Kern
26.02.2019
3411.2 - Compression springs - round wire - Medium load
Kern
26.02.2019
3411.3 - Compression springs - round wire - Heavy load
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
3456 - Lifter studs
Kern
26.02.2019
3457 - Lifter studs
Kern
26.02.2019
3424.3 - Elastomer plates - 95 Shore A
Kern
26.02.2019
3421.2 - Hollow tube - 90 Shore A
Kern
26.02.2019
1210 ISO - Demountable guide pillars
Kern
26.02.2019
3410.3 - Compression springs - Heavy load
Kern
26.02.2019
1331.3 B - Stepped punches with ejector pin, shapes
Kern
26.02.2019
3464 - Locking screws
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表