您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48745 - Internal/external lock washers, Steel, HRC 40 - 50, Zinc Clear Plated Chromated (ASME B18.21.1)
Bossard Inch
Washers
Serrated lock washers, Toothed lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/serrated_lock_was_toot_lock_washers/bn_48745.prj},{NB=BN 48745 3458127 internal/external lock washer 0.2500x0.742},{CNSORDERNO=3458127},{BNARTNR=3458127},{BNNORM1=ASME B18.21.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=HRC 40 - 50},{BNSURFACE=Zinc Clear Plated Chromated},{NS=1/4},{NSH=0.2500},{AMAX=0.267},{AMIN=0.256},{BMAX=0.760},{BMIN=0.725},{CMAX=0.040},{CMIN=0.032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Nominal
[Inch]
C
Thickness - Nominal
[Inch]
BN 48745 3456971 internal...
3456971
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#4
0.119
0.468
0.019
BN 48745 3458124 internal...
3458124
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#6
0.145
0.502
0.026
BN 48745 3458125 internal...
3458125
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#8
0.172
0.595
0.031
BN 48745 3458126 internal...
3458126
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#10
0.200
0.595
0.031
BN 48745 3458127 internal...
3458127
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
1/4
0.262
0.742
0.036
BN 48745 3458128 internal...
3458128
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
5/16
0.326
0.883
0.036
BN 48745 3458129 internal...
3458129
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
3/8
0.391
0.975
0.041
BN 48745 3458130 internal...
3458130
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
7/16
0.456
1.058
0.046
BN 48745 3458131 internal...
3458131
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
1/2
0.521
1.240
0.051
BN 48745 3476609 internal...
3476609
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
5/8
0.651
1.395
0.056
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表