您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HCK. - Column level indicators
Elesa+Ganter
液压系统附件
HCK.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/hck/hck.prj},{NB=Column level indicators HCK.508-SST-M12-NBR-GL-P},{PARTNUMBER=118245},{DESCRIPTION=HCK.508-SST-M12-NBR-GL-P},{DIM01=508},{DIM02=M12},{DIM03=545},{DIM04=452},{DIM05=46.5},{DIM06=12.0},{DIM07=508 ±0.5},{DIM08=12},{WEIGHT=455},{DIM02X=12},{DIM03OLD=20},{DIM04OLD=33},{DIM05OLD=33},{DIM09=18.5},{DIM10=12.5},{VER=1},{F=12},{A=3},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
F
[mm]
DIM02
D
ⁿ/ₐ
DIM03
L
[mm]
DIM04
e
[mm]
DIM05
l1
[mm]
DIM06
d' -0.2
[mm]
DIM07
f'
[mm]
DIM08
C
[Nm]
WEIGHT
[g]
Column level indicators H...
111011
HCK.127-ZN-M12-NBR-PC-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111021
HCK.176-ZN-M12-NBR-PC-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111031
HCK.254-ZN-M12-NBR-PC-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
111041
HCK.381-ZN-M12-NBR-PC-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
111051
HCK.508-ZN-M12-NBR-PC-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
113131
HCK.127-ZN-M12-FKM-PC-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
114131
HCK.176-ZN-M12-FKM-PC-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
116231
HCK.254-ZN-M12-FKM-PC-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
117141
HCK.381-ZN-M12-FKM-PC-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
118051
HCK.508-ZN-M12-FKM-PC-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
111004
HCK.76-ZN-M10-NBR-GL-P
76
M10
113
42
35.5
10.5
76 ±0.2
12
183
Column level indicators H...
111014
HCK.127-ZN-M12-NBR-GL-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111024
HCK.176-ZN-M12-NBR-GL-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111034
HCK.254-ZN-M12-NBR-GL-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
111044
HCK.381-ZN-M12-NBR-GL-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
111054
HCK.508-ZN-M12-NBR-GL-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
112029
HCK.76-ZN-M10-FKM-GL-P
76
M10
113
42
35.5
10.5
76 ±0.2
12
183
Column level indicators H...
113175
HCK.127-ZN-M12-FKM-GL-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
114175
HCK.176-ZN-M12-FKM-GL-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
116275
HCK.254-ZN-M12-FKM-GL-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
117185
HCK.381-ZN-M12-FKM-GL-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
118095
HCK.508-ZN-M12-FKM-GL-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
111011-NP
HCK.127-ZN-M12-NBR-PC-NP
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111021-NP
HCK.176-ZN-M12-NBR-PC-NP
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111031-NP
HCK.254-ZN-M12-NBR-PC-NP
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLCK - Kit for the electric control of a fluid level for HCK and HCK-GL col...
Elesa+Ganter
28.03.2024
VCK-SST - Latch-type knobs
Elesa+Ganter
28.03.2024
HCX-PT - Column level indicators
Elesa
13.05.2024
GN 617 - Indexing plungers, type A, without lock nut, with plastic knob
Elesa+Ganter
28.03.2024
HCK-S - Column level indicators
Elesa
13.05.2024
HCX. - 柱式液位指示器
Elesa+Ganter
28.03.2024
HCX-P - Column level indicators with protection
Elesa
13.05.2024
R0172 - Golfari Normali - GOLFARE DIN580
PlaSteel
17.06.2021
TLV. - Hook clamps
Elesa
13.05.2024
Zahnstangen - aus Stahl, gerade verzahnt, Eingriffswinkel 20°, für fortlauf...
Ketten Fuchs
22.11.2013
TSLA - Side mounting top bracket
Elesa+Ganter
28.03.2024
UCFL - Self-aligning brackets
Elesa+Ganter
28.03.2024
BAG2-180 - Support bases with connection joint
Elesa+Ganter
28.03.2024
LS.A - Levelling elements
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表