您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQLU Male Branch Connector - One-touch Fittings KQLU Male Branch Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqlu_mbc.prj},{NB=KQLU06-03S},{IDNR=},{S=6},{T=3/8},{MODEL=KQLU06-03S},{H=17},{D=12.8},{L1=21.0},{L2=35.0},{L3=41.5},{A=35.0},{M=17.0},{P=12.8},{N=13.9},{U=11.0},{W=35},{TT1=16.66},{TT2=14.95},{QQ1=20.5},{QQ2=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
S
Tube Outer Diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagonal
[mm]
D
Max. Diameter
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weight
[g]
KQLU04-M5
4
M5 x 0,8
11
10.4
18.5
24.0
29.5
25.5
16.0
10.4
4.3
4.1
10
KQLU04-M6
4
M6 x 1,0
11
10.4
18.5
24.5
30.0
25.5
16.0
10.4
4.3
4.1
10
KQLU04-01S
4
1/8
11
10.4
18.5
26.5
32.0
27.5
16.0
10.4
6.0
4.1
12
KQLU04-02S
4
1/4
14
10.4
18.5
30.5
36.0
30.0
16.0
10.4
6.0
4.1
21
KQLU06-M5
6
M5 x 0,8
13
12.8
21.0
26.5
33.0
29.5
17.0
12.8
4.3
4.3
13
KQLU06-M6
6
M6 x 1,0
13
12.8
21.0
27.0
33.5
29.5
17.0
12.8
4.3
4.3
13
KQLU06-01S
6
1/8
13
12.8
21.0
29.5
36.0
32.0
17.0
12.8
13.9
11.0
15
KQLU06-02S
6
1/4
14
12.8
21.0
33.0
39.5
33.5
17.0
12.8
13.9
11.0
22
KQLU06-03S
6
3/8
17
12.8
21.0
35.0
41.5
35.0
17.0
12.8
13.9
11.0
35
KQLU08-01S
8
1/8
17
15.2
24.0
34.0
41.5
38.0
18.5
15.2
26.3
18.2
27
KQLU08-02S
8
1/4
17
15.2
24.0
37.0
44.5
38.5
18.5
15.2
26.3
18.2
27
KQLU08-03S
8
3/8
17
15.2
24.0
38.0
45.5
39.0
18.5
15.2
26.3
18.2
35
KQLU10-02S
10
1/4
19
18.5
27.0
40.0
49.5
43.5
21.0
18.5
40.8
29.0
41
KQLU10-03S
10
3/8
19
18.5
27.0
41.0
50.5
44.0
21.0
18.5
40.8
29.0
42
KQLU10-04S
10
1/2
22
18.5
27.0
44.5
54.0
45.5
21.0
18.5
40.8
29.0
64
KQLU12-02S
12
1/4
22
20.9
29.0
42.5
53.0
47.0
22.0
20.9
57.2
45.2
57
KQLU12-03S
12
3/8
22
20.9
29.0
43.5
54.0
47.5
22.0
20.9
57.2
45.2
58
KQLU12-04S
12
1/2
22
20.9
29.0
46.5
57.0
49.0
22.0
20.9
57.2
45.2
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQT Male Branch Tee - One-touch fitting male branch tee
SMC
02.12.2021
KQL uni male elbow - Metric size Uni One-touch Fittings Male elbow
SMC
23.11.2021
KQR Plug-in Reducer - One-touch Fittings Plug-in Reducer
SMC
23.11.2021
KQP Plug - One-touch Fittings Plug
SMC
23.11.2021
KQH Male Connector - One-touch Fittings Male connector
SMC
23.11.2021
KQF Female Connector - One-touch Fittings Female Connector
SMC
23.11.2021
KQL Male elbow - Inch-size One-touch Fittings Male elbow
SMC
02.12.2021
KJL Male Elbow - Miniature One-touch Fittings KJL Male Elbow
SMC
02.12.2021
KQZ Branch Universal Male Elbow - One-touch Fittings Branch Universal Male ...
SMC
23.11.2021
KQV Universal Male Elbow - One-touch Fittings Universal Male Elbow
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表