您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N410 - Guiding bushings complete with ball retainer N410
Intercom
Standard Guide Elements
Guide bushes
Smooth
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/lisce/guida_a_sfera_completa_asmtab.prj},{NB=41030X030},{TYPE=N410},{D1=30},{D2=38},{D3=48},{L1=30},{L1X=30,37,47,60,77,95},{PPATH=guida_a_sfera_completa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
41010X023
41010X023
N410
10
14
22
23
40
41010X037
41010X037
N410
10
14
22
37
40
41010X030
41010X030
N410
10
14
22
30
40
41012X023
41012X023
N410
12
16
22
23
40
41012X037
41012X037
N410
12
16
22
37
40
41012X030
41012X030
N410
12
16
22
30
40
41015X023
41015X023
N410
15
21
28
23
45
41015X060
41015X060
N410
15
21
28
60
71
41015X047
41015X047
N410
15
21
28
47
56
41015X037
41015X037
N410
15
21
28
37
45
41015X030
41015X030
N410
15
21
28
30
45
41016X023
41016X023
N410
16
22
28
23
45
41016X060
41016X060
N410
16
22
28
60
71
41016X047
41016X047
N410
16
22
28
47
56
41016X037
41016X037
N410
16
22
28
37
45
41016X030
41016X030
N410
16
22
28
30
45
41019X023
41019X023
N410
19
25
32
23
45
41019X077
41019X077
N410
19
25
32
77
95
41019X060
41019X060
N410
19
25
32
60
71
41019X047
41019X047
N410
19
25
32
47
56
41019X037
41019X037
N410
19
25
32
37
45
41019X030
41019X030
N410
19
25
32
30
45
41020X023
41020X023
N410
20
26
32
23
45
41020X077
41020X077
N410
20
26
32
77
95
41020X060
41020X060
N410
20
26
32
60
71
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N411 - Ball retainers in bronze N411
Intercom
15.07.2022
N417 - Colonne
Intercom
15.07.2022
N412 - Ball retainers N412
Intercom
15.07.2022
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
15.07.2022
N062 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
Intercom
15.07.2022
Tappo - Screw plug with conical head
Intercom
15.07.2022
N318 - Flanged bushings with ball retainer according to DIN 9831 / ISO 9448...
Intercom
15.07.2022
N 9047 - Straight bush bronze plated - N9047
Intercom
15.07.2022
N412 - Standard elements for high velocity AV Ball cages N412
Intercom
15.07.2022
N276 form AH hardened - Ejector pins according to DIN 1530 / ISO 6751-N276...
Intercom
15.07.2022
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
15.07.2022
UP SFE X53 - U-Profilschienen Stützfuß X53
Pflitsch
21.09.2017
Step Up- / Down - Step Up- / Down
Pflitsch
20.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表