您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.E2-N - 硫化橡胶滚轮
Elesa+Ganter
脚轮和滚轮
RE.E2-N
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_e2_n/re_e2_n_asmtab.prj},{NB=Vulcanised rubber wheels with steel sheet bracket RE.E2-125-SBF-N},{PARTNUMBER=449611},{DESCRIPTION=RE.E2-125-SBF-N},{DIM01=125},{DIM02=37.5},{DIM03=156},{DIM04=100},{DIM05=85},{DIM06=9},{DIM07=75},{DIM08=45},{DIM09=80},{DIM10=60},{DIM11=37},{DIM12=120},{DIM13=-},{DIM14=-},{DIM15=850},{DIM16=1100},{WEIGHT=1200},{PPATH=assemblies/re_e2_asmtpl.prj},{INFOEG=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
l
[mm]
DIM06
s
[mm]
DIM07
b1
[mm]
DIM08
l1
[mm]
DIM09
b2
[mm]
DIM10
l2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
d1
[mm]
DIM14
d2
[mm]
DIM15
[N]
DIM16
[N]
WEIGHT
重量
[g]
硫化橡胶滚轮 RE.E2-080-PBL-N
449651
RE.E2-080-PBL-N
80
25.0
107
100
85
9
75
45
80
60
-
-
-
-
500
650
360
硫化橡胶滚轮 RE.E2-100-PBL-N
449656
RE.E2-100-PBL-N
100
30.0
128
100
85
9
75
45
80
60
-
-
-
-
750
800
480
硫化橡胶滚轮 RE.E2-125-PBL-N
449661
RE.E2-125-PBL-N
125
37.5
156
100
85
9
75
45
80
60
-
-
-
-
850
1100
710
硫化橡胶滚轮 RE.E2-150-PBL-N
449666
RE.E2-150-PBL-N
150
40.0
182
100
85
9
75
45
80
60
-
-
-
-
1000
1300
930
硫化橡胶滚轮 RE.E2-180-PBL-N
449668
RE.E2-180-PBL-N
180
45.0
219
140
114
11
105
73
105
85
-
-
-
-
1300
1800
2110
硫化橡胶滚轮 RE.E2-200-PBL-N
449671
RE.E2-200-PBL-N
200
50.0
240
140
114
11
105
73
105
85
-
-
-
-
1400
2250
2500
硫化橡胶滚轮 RE.E2-080-SBL-N
449551
RE.E2-080-SBL-N
80
25.0
107
100
85
9
75
45
80
60
39
-
-
-
500
650
640
硫化橡胶滚轮 RE.E2-100-SBL-N
449556
RE.E2-100-SBL-N
100
30.0
128
100
85
9
75
45
80
60
35
-
-
-
750
800
730
硫化橡胶滚轮 RE.E2-125-SBL-N
449561
RE.E2-125-SBL-N
125
37.5
156
100
85
9
75
45
80
60
37
-
-
-
850
1100
1060
硫化橡胶滚轮 RE.E2-150-SBL-N
449566
RE.E2-150-SBL-N
150
40.0
182
100
85
9
75
45
80
60
37
-
-
-
1000
1300
1310
硫化橡胶滚轮 RE.E2-180-SBL-N
449568
RE.E2-180-SBL-N
180
45.0
219
140
110
11
105
73
105
87
56
-
-
-
1300
1800
2400
硫化橡胶滚轮 RE.E2-200-SBL-N
449571
RE.E2-200-SBL-N
200
50.0
240
140
110
11
105
73
105
87
56
-
-
-
1400
2250
2720
硫化橡胶滚轮 RE.E2-080-SBF-N
449601
RE.E2-080-SBF-N
80
25.0
107
100
85
9
75
45
80
60
39
120
-
-
500
650
820
硫化橡胶滚轮 RE.E2-100-SBF-N
449606
RE.E2-100-SBF-N
100
30.0
128
100
85
9
75
45
80
60
35
120
-
-
750
800
880
硫化橡胶滚轮 RE.E2-125-SBF-N
449611
RE.E2-125-SBF-N
125
37.5
156
100
85
9
75
45
80
60
37
120
-
-
850
1100
1200
硫化橡胶滚轮 RE.E2-150-SBF-N
449616
RE.E2-150-SBF-N
150
40.0
182
100
85
9
75
45
80
60
37
120
-
-
1000
1300
1450
硫化橡胶滚轮 RE.E2-180-SBF-N
449618
RE.E2-180-SBF-N
180
45.0
219
140
110
11
105
73
105
87
56
156
-
-
1300
1800
2690
硫化橡胶滚轮 RE.E2-200-SBF-N
449621
RE.E2-200-SBF-N
200
50.0
240
140
110
11
105
73
105
87
56
156
-
-
1400
2250
3000
硫化橡胶滚轮 RE.E2-080-FBL-N
449701
RE.E2-080-FBL-N
80
25.0
107
-
-
-
-
-
-
-
39
-
73
12
500
650
550
硫化橡胶滚轮 RE.E2-100-FBL-N
449706
RE.E2-100-FBL-N
100
30.0
128
-
-
-
-
-
-
-
35
-
73
12
750
800
680
硫化橡胶滚轮 RE.E2-125-FBL-N
449711
RE.E2-125-FBL-N
125
37.5
156
-
-
-
-
-
-
-
37
-
73
12
850
1100
960
硫化橡胶滚轮 RE.E2-150-FBL-N
449716
RE.E2-150-FBL-N
150
40.0
182
-
-
-
-
-
-
-
37
-
73
12
1000
1300
1250
硫化橡胶滚轮 RE.E2-180-FBL-N
449718
RE.E2-180-FBL-N
180
45.0
214
-
-
-
-
-
-
-
56
-
102
20
1300
1800
2280
硫化橡胶滚轮 RE.E2-200-FBL-N
449721
RE.E2-200-FBL-N
200
50.0
236
-
-
-
-
-
-
-
56
-
102
20
1400
2250
2620
硫化橡胶滚轮 RE.E2-080-FBF-N
449751
RE.E2-080-FBF-N
80
25.0
107
-
-
-
-
-
-
-
39
120
73
12
500
650
680
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.E3-N - 硫化橡胶滚轮
Elesa+Ganter
28.03.2024
RE.FF-N - Injected polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
CMGJV - 经济型脚轮 - 回转锁定型
Misumi
09.09.2019
RE.F5-N - Mould-on polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.C7 - Vulcanised rubber wheels for the general public
Elesa+Ganter
28.03.2024
RE.C7-G - Vulcanised rubber twin wheels for the general public
Elesa+Ganter
28.03.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
RE.E2-N - Vulcanised rubber wheels
Elesa
11.06.2024
RE.G1-N - Thermoplastic rubber wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F8-N - Monolithic wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.C6 - Injected polyurethan wheels for the general public
Elesa+Ganter
28.03.2024
RE.G2 - Elastic rubber wheels
Elesa+Ganter
28.03.2024
RE.F8-H - Elastic rubber wheels with steel sheet bracket for medium-heavy l...
Elesa+Ganter
28.03.2024
RE.F2-H - 软性聚胺酯滚轮
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表