您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.E3-N - 硫化橡胶滚轮
Elesa+Ganter
脚轮和滚轮
RE.E3-N
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_e3_n/re_e3_asmtab.prj},{NB=Vulcanised rubber wheels with steel sheet bracket RE.E3-100-SBF-N},{PARTNUMBER=450106},{DESCRIPTION=RE.E3-100-SBF-N},{DIM01=100},{DIM02=30},{DIM03=128},{DIM05X=128.000},{DIM04=100},{DIM06X=100.000},{DIM05=85},{DIM07X=85.000},{DIM06=9},{DIM08X=9.000},{DIM07=75},{DIM09X=75.000},{DIM08=45},{DIM10X=45.000},{DIM09=80},{DIM11X=80.000},{DIM10=60},{DIM12X=60.000},{DIM11=35},{DIM13X=35.000},{DIM12=120},{DIM14X=120.000},{DIM13=-},{DIM15X=0.0},{DIM14=-},{DIM16X=0.0},{DIM15=750},{DIM16=800},{WEIGHT=1000},{VERS=4.000},{ANGLE=4.000},{ANGLE2=4.000},{D1=52.000},{D2=39.000},{D3=184.000},{R1=3.000},{R2=3.000},{VER=5.000},{PPATH=../re_e3_n/assemblies/re_e3_asmtpl.prj},{DIM22=12},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
l
[mm]
DIM06
S
[mm]
DIM07
b1
[mm]
DIM08
l1
[mm]
DIM09
b2
[mm]
DIM10
l2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
d1
[mm]
DIM14
d2
[mm]
DIM15
[N]
DIM16
[N]
WEIGHT
重量
[g]
硫化橡胶滚轮 RE.E3-080-PBL-N
450151
RE.E3-080-PBL-N
80
25
107
100
85
9
75
45
80
60
-
-
-
-
600
650
490
硫化橡胶滚轮 RE.E3-100-PBL-N
450156
RE.E3-100-PBL-N
100
30
128
100
85
9
75
45
80
60
-
-
-
-
750
800
620
硫化橡胶滚轮 RE.E3-125-PBL-N
450161
RE.E3-125-PBL-N
125
37
156
100
85
9
75
45
80
60
-
-
-
-
850
1300
920
硫化橡胶滚轮 RE.E3-150-PBL-N
450166
RE.E3-150-PBL-N
150
40
182
100
85
9
75
45
80
60
-
-
-
-
1000
1700
1220
硫化橡胶滚轮 RE.E3-200-PBL-N
450171
RE.E3-200-PBL-N
200
50
240
140
114
11
105
73
105
85
-
-
-
-
1400
2300
2890
硫化橡胶滚轮 RE.E3-080-SBL-N
450051
RE.E3-080-SBL-N
80
25
107
100
85
9
75
45
80
60
39
-
-
-
600
650
690
硫化橡胶滚轮 RE.E3-100-SBL-N
450056
RE.E3-100-SBL-N
100
30
128
100
85
9
75
45
80
60
35
-
-
-
750
800
820
硫化橡胶滚轮 RE.E3-125-SBL-N
450061
RE.E3-125-SBL-N
125
37
156
100
85
9
75
45
80
60
37
-
-
-
850
1300
1180
硫化橡胶滚轮 RE.E3-150-SBL-N
450066
RE.E3-150-SBL-N
150
40
182
100
85
9
75
45
80
60
37
-
-
-
1000
1700
1400
硫化橡胶滚轮 RE.E3-200-SBL-N
450071
RE.E3-200-SBL-N
200
50
240
140
110
11
105
73
105
87
56
-
-
-
1400
2300
3250
硫化橡胶滚轮 RE.E3-080-SBF-N
450101
RE.E3-080-SBF-N
80
25
107
100
85
9
75
45
80
60
39
120
-
-
600
650
870
硫化橡胶滚轮 RE.E3-100-SBF-N
450106
RE.E3-100-SBF-N
100
30
128
100
85
9
75
45
80
60
35
120
-
-
750
800
1000
硫化橡胶滚轮 RE.E3-125-SBF-N
450111
RE.E3-125-SBF-N
125
37
156
100
85
9
75
45
80
60
37
120
-
-
850
1300
1300
硫化橡胶滚轮 RE.E3-150-SBF-N
450116
RE.E3-150-SBF-N
150
40
182
100
85
9
75
45
80
60
37
120
-
-
1000
1700
1570
硫化橡胶滚轮 RE.E3-200-SBF-N
450121
RE.E3-200-SBF-N
200
50
240
140
110
11
105
73
105
87
56
156
-
-
1400
2300
3390
硫化橡胶滚轮 RE.E3-080-FBL-N
450201
RE.E3-080-FBL-N
80
25
107
-
-
-
-
-
-
-
39
-
73
12
600
650
610
硫化橡胶滚轮 RE.E3-100-FBL-N
450206
RE.E3-100-FBL-N
100
30
128
-
-
-
-
-
-
-
35
-
73
12
750
800
740
硫化橡胶滚轮 RE.E3-125-FBL-N
450211
RE.E3-125-FBL-N
125
38
156
-
-
-
-
-
-
-
37
-
73
12
850
1300
1090
硫化橡胶滚轮 RE.E3-150-FBL-N
450216
RE.E3-150-FBL-N
150
40
182
-
-
-
-
-
-
-
37
-
73
12
1000
1700
1350
硫化橡胶滚轮 RE.E3-200-FBL-N
450221
RE.E3-200-FBL-N
200
50
236
-
-
-
-
-
-
-
56
-
102
20
1400
2300
3160
硫化橡胶滚轮 RE.E3-080-FBF-N
450251
RE.E3-080-FBF-N
80
25
107
-
-
-
-
-
-
-
39
120
73
12
600
650
780
硫化橡胶滚轮 RE.E3-100-FBF-N
450256
RE.E3-100-FBF-N
100
30
128
-
-
-
-
-
-
-
35
120
73
12
750
800
940
硫化橡胶滚轮 RE.E3-125-FBF-N
450261
RE.E3-125-FBF-N
125
38
156
-
-
-
-
-
-
-
37
120
73
12
850
1300
1240
硫化橡胶滚轮 RE.E3-150-FBF-N
450266
RE.E3-150-FBF-N
150
40
182
-
-
-
-
-
-
-
37
120
73
12
1000
1700
1490
硫化橡胶滚轮 RE.E3-200-FBF-N
450271
RE.E3-200-FBF-N
200
50
236
-
-
-
-
-
-
-
56
156
102
20
1400
2300
3290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.E2-N - 硫化橡胶滚轮
Elesa+Ganter
28.03.2024
RE.FF-N - Injected polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.E3 - Vulcanised rubber wheels
Elesa+Ganter
28.03.2024
RE.E3-N - Vulcanised rubber wheels
Elesa
11.06.2024
RE.C7 - Vulcanised rubber wheels for the general public
Elesa+Ganter
28.03.2024
RE.F5-N - Mould-on polyurethane wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
RE.F5-N-ESD - 带钢板支架的脚轮
Elesa+Ganter
28.03.2024
RE.C6 - Injected polyurethan wheels for the general public
Elesa+Ganter
28.03.2024
RE.F7-N-HT - Duroplast wheels
Elesa+Ganter
28.03.2024
VDS+IR - Solid handwheels with fold-away handle
Elesa+Ganter
28.03.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
RE.G1-N - Thermoplastic rubber wheels with steel sheet bracket
Elesa+Ganter
28.03.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
RE.F2-N - 软性聚胺酯滚轮
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表