您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
RZQ - 3 Position Cylinder
SMC
bp2_specialty_cylinder
RZQ 3 Position Cylinder
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/rzq/rzq_asmtab.prj},{NB=RZQD40-25-1(0_0_0)},{BORE=40},{MOUNT=(D) Double clevis style},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=25},{STROKE1=1},{POS=0},{STOP=0},{THREAD2=0},{STROKEX1=25,50,75,100,125,150,175,200,250,300},{STROKEX2=50,75,100,125,150,175,200,250,300},{STROKEX3=75,100,125,150,175,200,250,300},{SMAX=300.000},{MOUNTX=D},{PPATH=assembly/rzq_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting bracket
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
RZQA32-25-1
32
(A) Both ends tapped
-
RZQB32-25-1
32
(B) Through-hole
-
RZQL32-25-1
32
(L) Foot style
-
RZQF32-25-1
32
(F) Rod side flange style
-
RZQG32-25-1
32
(G) Head side flange styl...
-
RZQD32-25-1
32
(D) Double clevis style
-
RZQA40-25-1
40
(A) Both ends tapped
-
RZQB40-25-1
40
(B) Through-hole
-
RZQL40-25-1
40
(L) Foot style
-
RZQF40-25-1
40
(F) Rod side flange style
-
RZQG40-25-1
40
(G) Head side flange styl...
-
RZQD40-25-1
40
(D) Double clevis style
-
RZQA50-25-1
50
(A) Both ends tapped
-
RZQB50-25-1
50
(B) Through-hole
-
RZQL50-25-1
50
(L) Foot style
-
RZQF50-25-1
50
(F) Rod side flange style
-
RZQG50-25-1
50
(G) Head side flange styl...
-
RZQD50-25-1
50
(D) Double clevis style
-
RZQA63-25-1
63
(A) Both ends tapped
-
RZQB63-25-1
63
(B) Through-hole
-
RZQL63-25-1
63
(L) Foot style
-
RZQF63-25-1
63
(F) Rod side flange style
-
RZQG63-25-1
63
(G) Head side flange styl...
-
RZQD63-25-1
63
(D) Double clevis style
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JMB/JMDB - Air Cylinders: Double Acting Single Rod
SMC
28.09.2023
RZQ - 3 Position Cylinder
SMC Corporation
02.02.2022
RT - 2 or 3-stage telescopic pneumatic cylinder
Univer
28.06.2016
CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / rel...
SMC
28.09.2023
CP95N - ISO Cylinder with lock unit : Double Acting
SMC
28.09.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
EC-DWS10
IAI
06.04.2022
LEFB - Electric Actuator Slider Type Belt Drive
SMC
28.09.2023
CM2R-Z/CDM2R-Z - Air Cylinder/Direct Mount:Double Acting Single Rod
SMC Corporation
18.04.2024
CP96S_C/CP96SD_C XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
26.09.2023
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
14.12.2022
short_stroke_cylinder_series_khz_da_magnetic_non_rotating - Double-acting, ...
Aventics
13.07.2022
TBCT - Standard cylinder
EMC
19.04.2024
MCJQ3 - Compact cylinders
MINDMAN
09.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表