目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® EKU-M - Enlarger plastic
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Enlargers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_erweiterungen/eku_m.prj},{NB=SKINDICHT EKU-M 20x1,5 / 25x1,5 Art. Nr. 52100302},{IDNR=},{EAN=4044773335101},{ATN=52100302},{ARTB=SKINDICHT EKU-M 20x1,5/25x1,5},{M1=M 20x1,5},{M2=M 25x1,5},{DA=20.0},{DI=25.0},{P=1.5},{SW=29},{A=32.0},{C=27.0},{D=9.0},{E=15.5},{F=14},{WG=8.8},{VPE=100},{K=7.0},{MATERIAL=Kunststoff},{M2X=25x1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M1
Outer thread
ⁿ/ₐ
M2
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
F
Diameter
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® EKU-M 12x1,5 /...
4044773335125
52100300
SKINDICHT EKU-M 12x1,5/16...
M 12x1,5
M 16x1,5
20
22.0
27.0
9.0
15.5
6
5.3
100
Plastic
SKINDICHT® EKU-M 16x1,5 /...
4044773335118
52100301
SKINDICHT EKU-M 16x1,5/20...
M 16x1,5
M 20x1,5
24
27.0
27.0
9.0
15.5
10
6.9
100
Plastic
SKINDICHT® EKU-M 20x1,5 /...
4044773335101
52100302
SKINDICHT EKU-M 20x1,5/25...
M 20x1,5
M 25x1,5
29
32.0
27.0
9.0
15.5
14
8.8
100
Plastic
SKINDICHT® EKU-M 25x1,5 /...
4044773334890
52100303
SKINDICHT EKU-M 25x1,5/32...
M 25x1,5
M 32x1,5
36
40.0
28.0
10.0
15.5
19
12.6
50
Plastic
SKINDICHT® EKU-M 32x1,5 /...
4044773334883
52100304
SKINDICHT EKU-M 32x1,5/40...
M 32x1,5
M 40x1,5
46
51.0
30.0
12.0
15.5
26
21.0
25
Plastic
SKINDICHT® EKU-M 40x1,5 /...
4044773334876
52100305
SKINDICHT EKU-M 40x1,5/50...
M 40x1,5
M 50x1,5
55
61.0
30.0
12.0
15.5
32
27.8
10
Plastic
SKINDICHT® EKU-M 50x1,5 /...
4044773334869
52100306
SKINDICHT EKU-M 50x1,5/63...
M 50x1,5
M 63x1,5
68
75.0
32.0
14.0
15.5
42
31.4
10
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表