您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Sperical Bushings (PB)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
PILLOBALLs
Insert Type
Powered by
CAD模型選擇
{iko/iko_bearings/pillobals/insert_type/sperical_bushings_asmtab.prj},{NB=PB14},{IDNR=},{STDRT=14},{ORDER=PB14},{ORDER1=PB 14},{MASS=84.0},{SD=14},{D=34},{C=13.50},{B=19},{SD1=16.9},{SR=0.3},{SDK=25.40},{OH=2.0},{ROG=2.5},{SDOG=33.2},{ZO=1},{CD=16800},{CS=40400},{PPATH=sperical_bushings_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
B
Width of innerring
[mm]
SD1
Diameter
[mm]
SR
rs min
[mm]
SDK
Diameter of ball
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
PB5
PB5
8.5
5
16
6.00
8
7.7
0.2
11.11
3270
7850
PB6
PB6
13.0
6
18
6.75
9
9.0
0.2
12.70
4200
10100
PB8
PB8
24.0
8
22
9.00
12
10.4
0.2
15.88
7010
16800
PB10
PB10
39.0
10
26
10.50
14
12.9
0.2
19.05
9810
23500
PB12
PB12
58.0
12
30
12.00
16
15.4
0.2
22.23
13100
31400
PB14
PB14
84.0
14
34
13.50
19
16.9
0.3
25.40
16800
40400
PB16
PB16
111.0
16
38
15.00
21
19.4
0.3
28.58
21000
50400
PB18
PB18
160.0
18
42
16.50
23
21.9
0.3
31.75
25700
61600
PB20
PB20
210.0
20
46
18.00
25
24.4
0.3
34.93
30800
74000
PB22
PB22
265.0
22
50
20.00
28
25.8
0.3
38.10
37400
89700
PB25
PB25
390.0
25
56
22.00
31
29.6
0.6
42.86
46200
111000
PB28
PB28
410.0
28
62
25.00
35
32.3
0.6
47.63
58400
140000
PB30
PB30
610.0
30
66
25.00
37
34.8
0.6
50.80
62300
149000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Rod End-Die casting type,with female thread (PHSA)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Rod End-with Female Thread (PHS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod End-with Male Thread (POS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LHS
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LHSA
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Bore (AR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard Type PB
THK CO.,LTD.
23.05.2024
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表