您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Terminal - PMSA 50
Schiedel
Stainless steel system
PMSA50 Ø150-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pmsa50/terminal_asmtab.prj},{NB=AS_terminal 150/-/-/444/BA/PMSA50(a)(400)(117337)},{MAT=117337},{EAN=4051921062659},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE},{SYS=PMSA50},{SAP=AS_terminal 150/-/-/444/BA/PMSA50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=300},{A=195},{B=230},{D1=350},{D2=400},{NL=535},{ML=444},{SL=BA},{WG=5.1},{SHORT=150/-/-/444/BA/PMSA50},{EXTX=250},{PPATH=terminal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
AS_terminal 150/-/-/444/B...
117332
4051921051448
PMSA50
AS_terminal 150/-/-/444/B...
150
300
195
230
350
400
535
444
BL
5.1
AS_terminal 150/-/-/444/G...
117333
4051921051486
PMSA50
AS_terminal 150/-/-/444/G...
150
300
195
230
350
400
535
444
GY
5.1
AS_terminal 150/-/-/444/W...
117339
4051921051523
PMSA50
AS_terminal 150/-/-/444/W...
150
300
195
230
350
400
535
444
WH
5.1
AS_terminal 150/-/-/444/B...
117337
4051921062659
PMSA50
AS_terminal 150/-/-/444/B...
150
300
195
230
350
400
535
444
BA
5.1
AS_terminal 200/-/-/444/B...
141955
4051921569875
PMSA50
AS_air_Terminal 200/-/0,6...
200
350
195
250
400
450
535
444
BL
5.1
AS_terminal 200/-/-/444/G...
141956
4051921569882
PMSA50
AS_air_Terminal 200/-/0,6...
200
350
195
250
400
450
535
444
GY
5.1
AS_terminal 200/-/-/444/W...
141957
4051921569899
PMSA50
AS_air_Terminal 200/-/0,6...
200
350
195
250
400
450
535
444
WH
5.1
AS_terminal 200/-/-/444/B...
141958
4051921569905
PMSA50
AS_air_Terminal 200/-/0,6...
200
350
195
250
400
450
535
444
BA
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipe Insulation 1000mm - PMSA 25
Schiedel
22.06.2023
Ceiling bracket - PMSA 50
Schiedel
22.06.2023
Adjustable wall holder - PMSA 50
Schiedel
22.06.2023
Pipe 1000mm - PMSA 50
Schiedel
22.06.2023
Adjustable ceiling box - PMSA 50
Schiedel
22.06.2023
Adaptor PMSA25-50 - PMSA 25
Schiedel
22.06.2023
Flat Flashing 0° - Accessories
Schiedel
13.10.2021
Roof Support - Accessories
Schiedel
13.10.2021
Cantilever Suppport - ICS 25
Schiedel
13.10.2021
Pipe Insulation 500mm - PMSA 25
Schiedel
22.06.2023
Storm Collar - ICS 25
Schiedel
13.10.2021
Adaptor Stove Connector with damper - PMSA 25
Schiedel
22.06.2023
Lead Flashing 16°-25° - Accessories
Schiedel
13.10.2021
Adjustable wall holder - PMSA 25
Schiedel
22.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表