您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.692-SST-p-SV - Knobs with locking thrust pad
Elesa+Ganter
紧固旋钮
VC.692-SST-p-SV
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_692_sst_p_sv/vc_692_sst_p_sv_asmtab.prj},{NB=Knob with locking thrust pad VC.692/40-SST-p-M8x50-SV25(0)},{PARTNUMBER=164225},{DESCRIPTION=VC.692/40-SST-p-M8x50-SV25},{ROT=0},{DIM01=40},{DIM02=M8},{DIM03=26.0},{DIM04=15},{DIM05=25},{DIM06=6.0},{DIM07=50},{DIM08=14.0},{DIM09=5.5},{DIM10=10.5},{DIM11=6.0},{WEIGHT=52},{NDM=8.000},{KDM=6.466},{PPATH=vc_692_sst_p_sv_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
d4
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
l5
[mm]
WEIGHT
重量
[g]
Knob with locking thrust ...
164001
VC.692/25 SST-p-M6x25-SV1...
25
M6
20.0
12
15
4.5
25
10.0
3.5
7.5
5.0
16
Knob with locking thrust ...
164003
VC.692/25 SST-p-M6x35-SV1...
25
M6
20.0
12
15
4.5
35
10.0
3.5
7.5
5.0
18
Knob with locking thrust ...
164005
VC.692/25 SST-p-M6x45-SV1...
25
M6
20.0
12
15
4.5
45
10.0
3.5
7.5
5.0
21
Knob with locking thrust ...
164101
VC.692/32 SST-p-M6x25-SV1...
32
M6
22.5
14
15
4.5
25
12.5
3.5
7.5
5.0
27
Knob with locking thrust ...
164103
VC.692/32 SST-p-M6x35-SV1...
32
M6
22.5
14
15
4.5
35
12.5
3.5
7.5
5.0
29
Knob with locking thrust ...
164105
VC.692/32 SST-p-M6x45-SV1...
32
M6
22.5
14
15
4.5
45
12.5
3.5
7.5
5.0
31
Knob with locking thrust ...
164111
VC.692/32-SST-p-M8x30-SV1...
32
M8
22.5
14
18
6.0
30
12.5
4.0
9.0
6.0
29
Knob with locking thrust ...
164113
VC.692/32-SST-p-M8x40-SV1...
32
M8
22.5
14
18
6.0
40
12.5
4.0
9.0
6.0
31
Knob with locking thrust ...
164115
VC.692/32-SST-p-M8x50-SV1...
32
M8
22.5
14
18
6.0
50
12.5
4.0
9.0
6.0
33
Knob with locking thrust ...
164121
VC.692/32-SST-p-M8x30-SV2...
32
M8
22.5
14
21
6.0
30
12.5
5.0
10.0
6.0
31
Knob with locking thrust ...
164123
VC.692/32-SST-p-M8x40-SV2...
32
M8
22.5
14
21
6.0
40
12.5
5.0
10.0
6.0
33
Knob with locking thrust ...
164125
VC.692/32-SST-p-M8x50-SV2...
32
M8
22.5
14
21
6.0
50
12.5
5.0
10.0
6.0
35
Knob with locking thrust ...
164131
VC.692/32-SST-p-M8x30-SV2...
32
M8
22.5
14
25
6.0
30
12.5
5.5
10.5
6.0
33
Knob with locking thrust ...
164133
VC.692/32-SST-p-M8x40-SV2...
32
M8
22.5
14
25
6.0
40
12.5
5.5
10.5
6.0
37
Knob with locking thrust ...
164135
VC.692/32-SST-p-M8x50-SV2...
32
M8
22.5
14
25
6.0
50
12.5
5.5
10.5
6.0
39
Knob with locking thrust ...
164141
VC.692/32-SST-p-M8x30-SV3...
32
M8
22.5
14
32
6.0
30
12.5
6.0
11.0
6.0
37
Knob with locking thrust ...
164143
VC.692/32-SST-p-M8x40-SV3...
32
M8
22.5
14
32
6.0
40
12.5
6.0
11.0
6.0
39
Knob with locking thrust ...
164145
VC.692/32-SST-p-M8x50-SV3...
32
M8
22.5
14
32
6.0
50
12.5
6.0
11.0
6.0
41
Knob with locking thrust ...
164151
VC.692/32-SST-p-M8x30-SV4...
32
M8
22.5
14
40
6.0
30
12.5
8.0
13.0
6.0
39
Knob with locking thrust ...
164153
VC.692/32-SST-p-M8x40-SV4...
32
M8
22.5
14
40
6.0
40
12.5
8.0
13.0
6.0
41
Knob with locking thrust ...
164155
VC.692/32-SST-p-M8x50-SV4...
32
M8
22.5
14
40
6.0
50
12.5
8.0
13.0
6.0
43
Knob with locking thrust ...
164201
VC.692/40-SST-p-M8x30-SV1...
40
M8
26.0
15
18
6.0
30
14.0
4.0
9.0
6.0
44
Knob with locking thrust ...
164203
VC.692/40-SST-p-M8x40-SV1...
40
M8
26.0
15
18
6.0
40
14.0
4.0
9.0
6.0
46
Knob with locking thrust ...
164205
VC.692/40-SST-p-M8x50-SV1...
40
M8
26.0
15
18
6.0
50
14.0
4.0
9.0
6.0
50
Knob with locking thrust ...
164211
VC.692/40-SST-p-M8x30-SV2...
40
M8
26.0
15
21
6.0
30
14.0
5.0
10.0
6.0
46
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BT-SST-p-SV - Fluted knobs with locking thrust pad
Elesa+Ganter
28.03.2024
VC.692-SST-p-SV - Lobe knobs
Elesa
01.03.2024
GN 709.3 B - Clamping pads, Type B, smooth contact face
Elesa+Ganter
28.03.2024
EWN-SST-p-P - Wing screws with bolt
Elesa+Ganter
28.03.2024
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Han...
Reid Supply
05.04.2024
连接导线
Balluff
03.06.2024
NMRV - Single worm geared motor
Motovario
15.03.2023
BK38.0602 - Flügelgriffe / Flügelschrauben
Bäcker
04.08.2022
GN 617 - Indexing plungers, type A, without lock nut, with plastic knob
Elesa+Ganter
28.03.2024
HKSM Knob - Hand Knob with Threaded Stud Metric
Harcourt
02.04.2024
VC.692-SST-p - 带螺纹的凸轮螺母
Elesa+Ganter
28.03.2024
GN 75 - Knobs
Elesa
06.06.2024
PSKX
NBK (锅屋百迪株式会社)
30.05.2024
BK8.0004 - Sterngriffe mit montierter Schraube, hohe Ausführung
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表