您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VHK-A1 - Finger Valve Standard Type/1(P)/2(A): One-touch Fitting
SMC
bp1_all_air_system
VHK-A Finger Valve
Powered by
CAD模型選擇
{smc/bp1_all_air_system/vhk_a/vhk_a1_asmtab.prj},{NB=VHK2A-08F-06F},{GUI=VHK*A-08F-06F},{VALVE=2},{COLOR=},{BRACKET=},{ODP=8.00},{ODA=6.00},{H=18},{L1=41},{L2=50.5},{L3=26.2},{L4=24.3},{L5=16.5},{L6=3.5},{M1=18.7},{M2=16.8},{Q=11},{EA1=9.0},{EA2=1.2},{CNSMASSEXACT=16},{BA=VHK-B1A},{C=44.5},{D=14.5},{E=1},{F=27},{G=22},{J=16.5},{K=26},{PPATH=vhk_a1/assembly/vhk_a1_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
ODP
Applicable tubing O.D.
[mm]
ODA
Applicable tubing O.D.
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M1
[mm]
M2
[mm]
Q
[mm]
CNSMASSEXACT
Mass
[g]
BA
Bracket assembly no.
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
J
[mm]
K
[mm]
VHK2A-04F-04F
VHK*A-04F-04F
4.00
4.00
18
41
47.6
23.8
23.8
16.5
3.5
15.8
15.8
11
15
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-04F
VHK*A-06F-04F
6.00
4.00
18
41
48.0
24.3
23.7
16.5
3.5
16.8
15.8
11
15
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-06F
VHK*A-06F-06F
6.00
6.00
18
41
48.6
24.3
24.3
16.5
3.5
16.8
16.8
11
16
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-08F-06F
VHK*A-08F-06F
8.00
6.00
18
41
50.5
26.2
24.3
16.5
3.5
18.7
16.8
11
16
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-08F-08F
VHK*A-08F-08F
8.00
8.00
18
41
52.4
26.2
26.2
16.5
3.5
18.7
18.7
11
17
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-10F-08F
VHK*A-10F-08F
10.00
8.00
22
46
58.5
30.5
28.0
21.5
4.0
20.8
18.7
14
28
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-10F-10F
VHK*A-10F-10F
10.00
10.00
22
46
61.0
30.5
30.5
21.5
4.0
20.8
20.8
14
29
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-12F-10F
VHK*A-12F-10F
12.00
10.00
22
46
62.0
31.5
30.5
21.5
4.0
21.8
20.8
14
31
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-12F-12F
VHK*A-12F-12F
12.00
12.00
22
46
63.0
31.5
31.5
21.5
4.0
21.8
21.8
14
32
VHK-B2A
49.0
17.0
1
30
25
21.5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2H - Male Connector (Sealant)
SMC
28.09.2023
VHK-A2 - Finger Valve Standard Type/1(P): Male Thread, 2 (A): One-touch Fit...
SMC
26.09.2023
VZM400 - 5 Port Mechanical Valve Metal Seal
SMC
28.09.2023
SY5_20_VALVE - Body Ported Valve/For Manifold Mounting
SMC
28.09.2023
BM2 - Mounting band
SMC
10.11.2021
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
28.09.2023
VHK BRACKET - Bracket
SMC
23.12.2021
VHK4 - Finger Valve Standard Type/1(P)/2(A): Male Thread
SMC
28.09.2023
VHK-A3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Thr...
SMC
26.09.2023
VHK3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Threa...
SMC
28.09.2023
VHK3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Threa...
SMC Corporation
14.05.2024
VHK2 - Finger Valve Standard Type/1(P): Male Thread, 2 (A): One-touch Fitti...
SMC
28.09.2023
KQ2N - Nipple
SMC
23.11.2021
KQ2T - Union Tee
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表