您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
VR24Z series - 3/2 Direct solenoid actuated poppet valve
Norgren
Rail Products
Rail Valves
Powered by
CAD模型選擇
{imi_precision/rail_products/rail_valves/vr24z_series_asmtab.prj},{NB=VR24Z9565-0123P},{PS=1 & 2 - Flange; 3 - G 1/8},{H=1},{S=2},{V=3},{CNSMAT=Hard anodized aluminium},{INFOWWW=Link},{PPATH=assemblies/vr24z_series_asmtpl.prj},{OP=0 ... 10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port size
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Housing material
ⁿ/ₐ
OP
Operating pressure
[bar]
TEMP
Temperature
[°C]
VR24Z9565-0123P
VR24Z9565-0123P
1 & 2 - Flange; 3 - G 1/8
1.20
Hard anodized aluminium
0 ... 10
-40 ... +60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M/1500 - Exhaust Filter
Norgren
25.04.2024
Series 802000 + Mountings and Accessories - ISO15552 cylinder, double actin...
Norgren
09.02.2024
VR24 series - 3/2 Direct solenoid actuated poppet valve
Norgren
17.11.2023
Rail Prospector® - 2/2 & 3/2 Solenoid pilot actuated poppet valves
Norgren
17.11.2023
VR96 Series - 3/2 Direct Solenoid Poppet Valve
Norgren
17.11.2023
VR98 Series - 3/2 Direct Solenoid Poppet Valve
Norgren
17.11.2023
LVP50 - 3 way proportional pressure control valve
Norgren
17.11.2023
VR30, VRX30, VRX33 (Super X) - 3/2, 5/2 or 5/3 Manual and mechanical actuat...
Norgren
17.11.2023
VR95 Series - 2/2 Direct Solenoid Poppet Valve
Norgren
17.11.2023
FAS 15 mm MICROSOL - Direct acting solenoid valve
Norgren
17.11.2023
Connector plugs - 5/2 & 5/3 Solenoid and pilot actuated glandless spool val...
Norgren
17.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表