您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Wireway, Barrier, Bolt-On
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_lay_in_barrier_bolt_on.prj},{NB=66-12BK},{PN=66-12BK},{FINISH=ANSI 61 Gray Acrylic Electrocoat Finish},{SIZE=6.00x6.00},{SIZEMM=152x152},{L=60.00},{LMM=1524},{H=4.50},{HMM=114},{T=0.0748031},{C1=0.87},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
[Inch]
SIZEMM
Size
[mm]
L
L-Length
[Inch]
LMM
L-Length
[mm]
H
H-Height
[Inch]
HMM
H-Height
[mm]
22-12BK
22-12BK
2.50x2.50
64x64
60.00
1524
1.88
48
33-12BK
33-12BK
3.00x3.00
76x76
60.00
1524
2.25
57
44-12BK
44-12BK
4.00x4.00
102x102
60.00
1524
3.00
76
66-12BK
66-12BK
6.00x6.00
152x152
60.00
1524
4.50
114
88-12BK
88-12BK
8.00x8.00
203x203
60.00
1524
6.00
152
1010-12BK
1010-12BK
10.00x10.00
254x254
60.00
1524
8.00
203
1212-12BK
1212-12BK
12.00x12.00
305x305
60.00
1524
10.50
267
126-12BK
126-12BK
12.00x6.00
254x254
60.00
1524
4.50
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NEMA 12 Lay-In Wireway - Closure Plate
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Box Connector
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway Straight Section - Wireway
Eaton B-Line
17.10.2023
NEMA 4X Lift-Off Cover Wiring Trough - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Wireway Hangers, Bracket - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Junction Box
Eaton B-Line
17.10.2023
Type 1 Quick-Connect Hinge Cover Wireway, 90° Elbow - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 45° Elbow, Top Opening - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Transposition Elbows
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, Cross
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Elbow, Top Opening
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings - Painted Wireway Hanger and Quick-Conn...
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Adapters - Wireway
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, 45° Elbow
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表