目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ付SSG-L-P40
CKD
二次電池製造工程用 P4※系列
空压气缸
省空间型气缸
带导杆超级紧凑型气缸 - SSG-P4※
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/space_saving_cylinders/ssg/ssg_ws_p40_asmtab.prj},{NB=SSG-L-32-5-SW11-R-P40(0)},{TYPE=SSG-L},{BORE=32},{CUS=},{STROKE=5},{SWT=SW11},{SWP=R},{POS=0},{INFOTEXT=Dimensions},{F=45},{H=12.0},{I=5.5},{J=9 spot face depth 5.5},{K=60},{KA=M6 depth 11},{MM=16},{N=34.0},{NN=M5},{O=36},{Q=6},{R=5},{U=28±0.2},{Y=10},{W=59},{PPATH=../../../../cylinder/space_saving_cylinder/ssg_series/ssg_with_sw/ssg_ws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
軟管內徑
[mm]
A
[mm]
APLUS
A+STROKE
[mm]
B
[mm]
BPLUS
B+行程
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
KA
ⁿ/ₐ
MM
[mm]
N
[mm]
NN
ⁿ/ₐ
O
[mm]
Q
[mm]
R
[mm]
U
ⁿ/ₐ
Y
[mm]
W
[mm]
HD
[mm]
RD
[mm]
SSG-L-12-5-SW11-R-P40
SSG-L
12
31.5
36.5
22.0
27.000
5.5
5.5
M5
25
-
8.5
3.5
6.5 spot face depth 3.5
32
M4 depth 7
6
15.5
M3
15
5
3
10±0.1
6
31
0
2.5
SSG-L-16-5-SW11-R-P40
SSG-L
16
31.5
36.5
22.0
27.000
5.5
5.5
M5
29
-
9.0
3.5
6.5 spot face depth 3.5
38
M4 depth 7
8
20.0
M3
19
5
3
14±0.1
6
37
0
2
SSG-L-20-5-SW11-R-P40
SSG-L
20
42.0
47.0
29.5
34.500
8.0
5.5
M5
36
-
10.0
5.5
9 spot face depth 5.5
47
M6 depth 11
10
25.5
M4
26
6
4
17±0.1
8
46
3
6.5
SSG-L-25-5-SW11-R-P40
SSG-L
25
45.5
50.5
32.5
37.500
11.0
6.0
M5
40
-
11.0
5.5
9 spot face depth 5.5
51
M6 depth 11
12
28.0
M5
30
6
5
22±0.1
8
50
3
9.5
SSG-L-32-5-SW11-R-P40
SSG-L
32
50.0
55.0
33.0
38.000
8.0
8.0
M5
45
49.5
12.0
5.5
9 spot face depth 5.5
60
M6 depth 11
16
34.0
M5
36
6
5
28±0.2
10
59
3.5
9
SSG-L-40-5-SW11-R-P40
SSG-L
40
56.5
61.5
39.5
44.500
12.0
8.5
Rc 1/8
52
57
12.0
5.5
9 spot face depth 5.5
69
M6 depth 11
16
40.0
M5
42
6
5
33±0.2
10
68
7
12
SSG-L-50-10-SW11-R-P40
SSG-L
50
60.5
70.5
40.5
50.500
10.5
10.5
Rc 1/4
64
71
15.0
6.9
11 spot face depth 6.5
86
M8 depth 13
20
50.0
M6
54
8
6
42±0.2
12
85
7.5
12.5
SSG-L-63-10-SW11-R-P40
SSG-L
63
66.0
76.0
46.0
56.000
13.0
11.0
Rc 1/4
77
84
18.0
8.7
14 spot face depth 9
103
M10 depth 25
20
60.0
M6
68
12
6
50±0.2
12
102
12.5
13
SSG-L-80-10-SW11-R-P40
SSG-L
80
77.5
87.5
53.5
63.500
16.0
13.0
Rc 3/8
98
104
22.0
10.5
17.5 spot face depth 11
132
M12 depth 28
25
77.0
M8
88
14
8
65±0.2
14
131
17.5
15.5
SSG-L-100-10-SW11-R-P40
SSG-L
100
89.0
99.0
63.0
73.000
23.0
15.0
Rc 3/8
117
123.5
22.0
10.5
17.5 spot face depth 11
156
M12 depth 28
30
94.0
M10
106
14
10
80±0.2
16
155
23
19.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表