目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
不帶開關 SCS2-N-P4
CKD
二次電池製造工程用 P4※系列
空压气缸
普通型气缸
SELEX气缸 - SCS2-P4
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/standard_cylinders/scs2/scs2_n_asmtab.prj},{NB=SCS2-N-00-160B-50-P4 (0)},{TYPE=SCS2-N},{MA=-00},{BORE=160},{PTT=},{CUS=B},{STROKE=50},{SWM=},{SLD=},{LWL=},{SWP=},{OPT1=},{OPT2=},{OPT5=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Dimensions},{A=56},{B=55},{C=53},{D=M16 x 1.5},{DM=16},{DP=1.5},{EE=Rc3/4},{EEM=26.441},{GA=34.5},{GB=34.5},{J=62},{K=177},{KK=M36 x 1.5},{KKM=36},{KKP=1.5},{L=96.5~101},{LL=106},{MM=40},{MN=16},{MO=36},{N=142},{P=15},{QA=17},{QB=17},{T=21},{U=19},{V=48.0},{WF=71},{YI=3.5},{PPATH=../../../../cylinder/general_cylinder/scs2_series_common/scs2-n/scs2_n_assemblies/scs2_n_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
EE
ⁿ/ₐ
GA
[mm]
GB
[mm]
J
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
LLPLUS
LL+行程
[mm]
LL
[mm]
M
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
P
[mm]
QA
[mm]
QB
[mm]
T
[mm]
U
[mm]
V
[mm]
WF
[mm]
XPLUS
X+行程
[mm]
X
[mm]
BB
b of bellow
[mm]
DB
d of bellow
[mm]
LBPLUS
LB+行程
[mm]
LB
l of bellow
[mm]
P1
[mm]
P2
[mm]
RD1
[mm]
HD1
[mm]
RD2
[mm]
HD2
[mm]
AB
[mm]
TR
[mm]
TS
[mm]
AH
[mm]
AT
[mm]
SAPLUS
SA+行程
[mm]
SA
[mm]
SB
[mm]
SCPLUS
SC+行程
[mm]
SC
[mm]
AO
[mm]
AU
[mm]
TF
[mm]
R
[mm]
FB
[mm]
UF
[mm]
E
[mm]
MF
[mm]
W
[mm]
XBPLUS
XB+行程
[mm]
XB
[mm]
Y
[mm]
ZCPLUS
ZC+行程
[mm]
ZC
[mm]
ZRPLUS
ZR+行程
[mm]
ZR
[mm]
XDPLUS
XD+行程
[mm]
XD
[mm]
XCPLUS
XC+行程
[mm]
XC
[mm]
CF
[mm]
CC
[mm]
CD
[mm]
MR
[mm]
EW
[mm]
CB
[mm]
UB
[mm]
AQPLUS
AQ+行程
[mm]
AQ
[mm]
CE
[mm]
TC
[mm]
TD
[mm]
TM
[mm]
TN
[mm]
UM
[mm]
XVPLUS
XV+行程
[mm]
XV
[mm]
XLPLUS
XL+行程
[mm]
XL
[mm]
XG
[mm]
XHPLUS
XH+行程
[mm]
XH
[mm]
XJPLUS
XJ+行程
[mm]
XJ
[mm]
XK
[mm]
SCS2-N-00-125B-50-P4
SCS2-N
125
50
46
47
M14 x 1.5
Rc1/2
30.5
30.5
57
140
M30 x 1.5
78~82
142
92
13.5
32
15
27
110
13
15
15
18
19
45.5
65
270.5
220.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCS2-N-00-140B-50-P4
SCS2-N
140
50
46
47
M14 x 1.5
Rc3/4
34.5
34.5
57
157
M30 x 1.5
86.5~91
153
103
13.5
32
15
27
124
15
17
17
18
19
45.5
67
283.5
233.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCS2-N-00-160B-50-P4
SCS2-N
160
56
55
53
M16 x 1.5
Rc3/4
34.5
34.5
62
177
M36 x 1.5
96.5~101
156
106
15.5
40
16
36
142
15
17
17
21
19
48.0
71
298.5
248.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCS2-N-00-180B-50-P4
SCS2-N
180
63
60
60
M18 x 1.5
Rc3/4
34.5
34.5
68
200
M40 x 1.5
108~112
160
110
17.5
45
18
41
160
15
17
17
24
19
53.0
78
318.5
268.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCS2-N-00-200B-50-P4
SCS2-N
200
72
70
69
M20 x 1.5
Rc3/4
37.5
37.5
75
220
M45 x 1.5
120.5~129
173
123
18.5
50
20
46
175
20
18
18
27
24
60.0
88
351.5
301.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCS2-N-00-250B-50-P4
SCS2-N
250
88
85
84
M24 x 1.5
Rc1
42.5
42.5
93
274
M56 x 2
147.5~156
191
141
21.5
60
22
55
216
22
21
21
34
24
64.0
94
394.5
344.5