품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Non-return valve, direction of flow from threaded studs, fine thread, cylindrical - Thread: metric fine thread, cylindrical, Form E, sealed by profiled sealing ring PEFLEX
VOSS
Catalogue Tube Connectors
Hydraulic valves
Powered by
CAD모델 선택
{voss/1_din_sae/5_ventile/rv_metr_zyl_peflex.prj},{NB=0601402009},{BZ=0601402009},{VK=24-VNROPTC-S6-M12E-ES4},{INFO=Katalog},{INFO2=INFO},{INFO3=},{REIHE=S 6},{ROHRAD=6.000},{RHR=-},{PB=PB 630},{GEWD2=M 12 x 1,5},{D2=12.000},{KDMD2=10.160},{PD2=1.5},{L1=46.5},{L2=31.5},{SW1=19},{SW3=17},{SW4=19},{I=12},{AM=50},{KOD=6.000},{KOT=7.000},{KOAD=8.100},{KGEW=M14x1,5},{KNDM=14.000},{KKDM=12.160},{KP=1.500},{I1=12.000},{F1=3.000},{KOBO=4.000},{H=16.5},{BOD=4.000},{EIBD=16.900},{EINF1=3.000},{A2=2.000},{ADDR=14.500},{SW1GD=13.700},{SW1H=7.000},{SW4H=13.500},{SW4BH=2.000},{SW4BD=18.800},{SPALT=2.000},{BOD1=0.000},{D3=0.000},{D4=0.000},{KBH=0.000},{X=0.000},{RANLP=0.000},{KBOEH=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE
Tube OD
ⁿ/ₐ
RHR
d1 x s
[mm]
PB
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L1
Length l1
[mm]
L2
Lenght l2
[mm]
SW1
Width across flats SW1
[mm]
SW3
Width across flats SW3
[mm]
SW4
Width across flats SW4
[mm]
I
Thread length i
[mm]
AM
Torque -10%
[Nm]
0601302081
0601302081
24-VNROPT-L6-M10E
L 6
-
PB 250
M 10 x 1
43.5
29.0
17
14
17
8
15
0601312081
0601312081
24-VNROPT-L8-M12E
L 8
-
PB 250
M 12 x 1,5
44.0
29.0
19
17
19
12
25
0601322081
0601322081
24-VNROPT-L10-M14E
L 10
-
PB 250
M 14 x 1,5
55.0
40.0
22
19
24
12
50
0601332081
0601332081
24-VNROPT-L12-M16E
L 12
-
PB 250
M 16 x 1,5
57.0
42.5
27
22
30
12
70
0601342081
0601342081
24-VNROPT-L15-M18E
L 15
-
PB 250
M 18 x 1,5
61.0
45.5
30
27
32
12
90
0601352081
0601352081
24-VNROPT-L18-M22E
L 18
-
PB 160
M 22 x 1,5
66.5
50.0
36
32
36
14
130
0601362081
0601362081
24-VNROPT-L22-M26E
L 22
-
PB 160
M 26 x 1,5
74.0
57.5
41
36
46
16
180
0601372081
0601372081
24-VNROPT-L28-M33E
L 28
-
PB 100
M 33 x 2
83.0
66.5
50
41
55
18
230
0601382081
0601382081
24-VNROPT-L35-M42E
L 35
-
PB 100
M 42 x 2
92.5
71.0
60
50
65
20
330
0601392081
0601392081
24-VNROPT-L42-M48E
L 42
-
PB 100
M 48 x 2
99.5
76.5
65
60
75
22
500
0601402081
0601402081
24-VNROPT-S6-M12E
S 6
-
PB 630
M 12 x 1,5
46.5
31.5
19
17
19
12
50
0601412081
0601412081
24-VNROPT-S8-M14E
S 8
-
PB 630
M 14 x 1,5
46.5
31.5
19
19
19
12
60
0601422081
0601422081
24-VNROPT-S10-M16E
S 10
-
PB 630
M 16 x 1,5
54.0
38.0
22
22
24
12
80
0601432081
0601432081
24-VNROPT-S12-M18E
S 12
-
PB 630
M 18 x 1,5
57.0
41.0
24
24
27
12
90
0601442081
0601442081
24-VNROPT-S14-M20E
S 14
-
PB 630
M 20 x 1,5
62.5
44.5
27
27
32
14
130
0601452081
0601452081
24-VNROPT-S16-M22E
S 16
-
PB 400
M 22 x 1,5
66.5
48.0
32
30
36
14
130
0601462081
0601462081
24-VNROPT-S20-M27E
S 20
-
PB 400
M 27 x 2
73.5
52.0
41
36
46
16
200
0601472081
0601472081
24-VNROPT-S25-M33E
S 25
-
PB 400
M 33 x 2
81.0
57.0
46
46
50
18
250
0601482081
0601482081
24-VNROPT-S30-M42E
S 30
-
PB 250
M 42 x 2
92.5
66.0
55
50
60
20
500
0601492081
0601492081
24-VNROPT-S38-M48E
S 38
-
PB 250
M 48 x 2
103.0
72.0
65
60
70
22
600
0601302007
0601302007
24-VNROPTC-L6-M10E
L 6
-
PB 250
M 10 x 1
43.5
29.0
17
14
17
8
15
0601312007
0601312007
24-VNROPTC-L8-M12E
L 8
-
PB 250
M 12 x 1,5
44.0
29.0
19
17
19
12
25
0601322007
0601322007
24-VNROPTC-L10-M14E
L 10
-
PB 250
M 14 x 1,5
55.0
40.0
22
19
24
12
50
0601332007
0601332007
24-VNROPTC-L12-M16E
L 12
-
PB 250
M 16 x 1,5
57.0
42.5
27
22
30
12
70
0601342007
0601342007
24-VNROPTC-L15-M18E
L 15
-
PB 250
M 18 x 1,5
61.0
45.5
30
27
32
12
90
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성