目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關CAT
CKD
空壓氣缸
省空間型氣缸
匣式氣缸 CAT
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/cat_series/cat_asmtab.prj},{NB=CAT-N-6-5-M (0)},{TYPE=CAT},{BORE=6},{MS=N},{STROKE=5},{PRE=M},{POS=0},{INFOTEXT=Product Info },{B=5.5},{C=7},{D=8.5},{FA=14},{J=8.5},{G=7},{H=8.1},{KK=M3},{MB=M10 x 1},{MM=3},{N=5},{R=16.2},{RT=3},{S=20.3},{ST=1.5},{UT=3.5},{PPATH=cat/parts/cat_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
B
[mm]
C
[mm]
D
[mm]
FA
[mm]
J
[mm]
G
[mm]
H
[mm]
KK
ⁿ/ₐ
LL
[mm]
MB
ⁿ/ₐ
MM
[mm]
N
[mm]
R
[mm]
RT
[mm]
S
[mm]
ST
[mm]
U
[mm]
UT
[mm]
X
[mm]
CAT-N-6-5-M
CAT
6
5.5
7
8.5
14
8.5
7
8.1
M3
19.0
M10 x 1
3
5
16.2
3
20.3
1.5
8.0
3.5
27.5
CAT-N-10-5-M
CAT
10
7.0
10
11.5
22
13.0
11
12.7
M4
21.0
M16 x 1.5
5
5
25.4
4
30.3
2.0
13.5
4.5
32.5
CAT-N-15-5-M
CAT
15
8.0
12
13.5
30
21.0
18
20.8
M5
24.0
M24 x 1.5
6
6
34.6
5
42.8
3.0
22.0
5.5
37.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表