目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.2kW
FUJI HENSOKUKI
Orthogonal axes(VC series)
Three-phase Geared Motor
Standard Geared Motor
Flange mount type, with Brake (VC-FBH)
Powered by
CAD模型選擇
{fuji_hensokuki/vx_series_standard_type/three_phase_geared_motor/standard_geared_motor/flange_mount_type_with_brake/vc_series_asmtab_0_2.prj},{NB=VC02-045FBH},{IDNR=},{MO=0.2},{RR=1/45},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VC},{C=CH-0206023},{M=0.2 kWB},{VER=2},{VERBRAKE=2},{VER2=FBH},{MO1=0.20},{VERROT=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vc_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VC02-007FBH
0.2
1/7
VC02-007FBH
VC02-010FBH
0.2
1/10
VC02-010FBH
VC02-015FBH
0.2
1/15
VC02-015FBH
VC02-020FBH
0.2
1/20
VC02-020FBH
VC02-025FBH
0.2
1/25
VC02-025FBH
VC02-030FBH
0.2
1/30
VC02-030FBH
VC02-040FBH
0.2
1/40
VC02-040FBH
VC02-045FBH
0.2
1/45
VC02-045FBH
VC02-050FBH
0.2
1/50
VC02-050FBH
VC02-060FBH
0.2
1/60
VC02-060FBH
VC02-080FBH
0.2
1/80
VC02-080FBH
VC02-100FBH
0.2
1/100
VC02-100FBH
VC02-120FBH
0.2
1/120
VC02-120FBH
VC02-160FBH
0.2
1/160
VC02-160FBH
VC02-200FBH
0.2
1/200
VC02-200FBH
VC02-240FBH
0.2
1/240
VC02-240FBH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表