目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.4kW VC-BHS
FUJI HENSOKUKI
For food machinery
Ortogonal axis (VC series)
VC-BHS. Face mount with Brake
Powered by
CAD模型選擇
{fuji_hensokuki/for_food_machinery/ortogonal_axis_vc_series/vc_bh_face_mount_with_b/0_4_kw_vc_bh_asmtab.prj},{NB=VC04-045BHS1-SS},{VER2=BH},{MO=0.4},{NOX=04},{RR=1/45},{RRX=045},{USE=S1},{PTB=S},{POTB=S},{V=},{S=VC},{C=CH-0406021-3A},{M=0.4 kWB},{VERROTBOX=180},{PPATH=../../parts/vc_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VC04-007BHS1-SS
0.4
1/7
VC04-007BHS1-SS
VC04-010BHS1-SS
0.4
1/10
VC04-010BHS1-SS
VC04-015BHS1-SS
0.4
1/15
VC04-015BHS1-SS
VC04-020BHS1-SS
0.4
1/20
VC04-020BHS1-SS
VC04-025BHS1-SS
0.4
1/25
VC04-025BHS1-SS
VC04-030BHS1-SS
0.4
1/30
VC04-030BHS1-SS
VC04-040BHS1-SS
0.4
1/40
VC04-040BHS1-SS
VC04-045BHS1-SS
0.4
1/45
VC04-045BHS1-SS
VC04-050BHS1-SS
0.4
1/50
VC04-050BHS1-SS
VC04-060BHS1-SS
0.4
1/60
VC04-060BHS1-SS
VC04-080BHS1-SS
0.4
1/80
VC04-080BHS1-SS
VC04-100BHS1-SS
0.4
1/100
VC04-100BHS1-SS
VC04-120BHS1-SS
0.4
1/120
VC04-120BHS1-SS
VC04-160BHS1-SS
0.4
1/160
VC04-160BHS1-SS
VC04-200BHS1-SS
0.4
1/200
VC04-200BHS1-SS
VC04-240BHS1-SS
0.4
1/240
VC04-240BHS1-SS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表