Nederlands
polski
English
01 - Voltage monitoring equipment
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Powered by
CAD模型選擇
{eaton_ecad/27/37/18/01.prj},{NB=184784},{MANUID=184784},{AAB794=600.0},{AAB899=0.0},{AAB944=3.0},{AAB958=24.0},{AAB959=24.0},{AAB960=24.0},{AAC018=0.0},{AAP365=0.0},{AAP377=2},{AAP546=0.0},{AAD931=85364900},{BAA020=85.6},{BAA303=2.6},{BAA690=3.0},{BAB577=104.6},{BAC228=600.0},{BAC625=30.0},{BAC686=0.0},{BAC709=0.1},{BAC747=0.0},{BAF016=22.5},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{WEIGHT=154},{LENGTH=103.7},{WIDTH=22.5},{DEPTH=85.60001},{AAO676=184784},{AAO736=184784},{DESCSHORT=Voltage monitoring relay, Voltage measuring range: 3-30V, 5-60, 30-300V, 60-600V, 24-240VAC, 50/60Hz, 24-240VDC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB794
max. response value voltage
[V]
AAB899
max. voltage measuring range 2
[V]
AAB944
min. response value voltage
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAC018
min. voltage measuring range 2
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA020
height
[mm]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAA690
Lowest value of measurement range for voltage
[V]
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAC050
Type of actuation
ⁿ/ₐ
BAC070
Voltage type of the measurement range
ⁿ/ₐ
BAC228
Greatest value of measuring range for voltage
[V]
BAC625
Max. response delay
[s]
BAC686
Max. delay time
[s]
BAC709
Min. response delay
[s]
BAC747
Min. delay time
[s]
BAD458
1-phase window possible
ⁿ/ₐ
BAD459
1-phase surge voltage possible
ⁿ/ₐ
BAD461
1-phase low voltage possible
ⁿ/ₐ
BAD464
3 phase window possible
ⁿ/ₐ
BAD465
3-phase surge voltage possible
ⁿ/ₐ
BAD467
3-phase low voltage possible
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
BAD532
direct voltage window possible
ⁿ/ₐ
BAD533
direct voltage overvoltage possible
ⁿ/ₐ
BAD535
direct voltage undervoltage possible
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
184784
184784
Voltage monitoring relay,...
Voltage monitor, Product ...
EMR6-VM600-A-1
04015081788200
184784
Eaton
0
600.0
0.0
3.0
24.0
24.0
24.0
0.0
0.0
2
0.0
EMR6-VM600-A-1
04015081788200
Voltage monitoring relay,...
Eaton
85364900
85.6
2.6
3.0
CE
104.6
AC/DC
AC/DC
600.0
30.0
0.0
0.1
0.0
No
Yes
Yes
No
No
No
No
No
Yes
Yes
Screw connection
22.5
1
1
1
1
85364900
DE
154
103.7
22.5
85.60001
184785
184785
Window-voltage monitoring...
Voltage monitor, Product ...
EMR6-VF600-A-1
04015081788217
184785
Eaton
0
600.0
0.0
3.0
24.0
24.0
24.0
0.0
0.0
2
0.0
EMR6-VF600-A-1
04015081788217
Window-voltage monitoring...
Eaton
85364900
85.6
2.6
3.0
CE
104.6
AC/DC
AC/DC
600.0
30.0
0.0
0.1
0.0
Yes
Yes
Yes
No
No
No
No
Yes
Yes
Yes
Screw connection
22.5
1
1
1
1
85364900
DE
157
103.7
22.5
85.60001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表