您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0191-11XXTH - PCB Connector,Pitch:3.50mm,150V,2A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
回流焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/reflow20soldering/0191-11xxth.prj},{NB=0191-1110TH},{NAME=0191-1110TH},{PREVIEW=../../../_pool_/89/b0/0191-11xxth.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Reflow Soldering},{LH=34.4},{WH=8},{HH=16.5},{PNDS=1.3},{PNLH=3.5},{PCB_HD=1.5},{CTDM=10},{NROFPS=10P},{LL=1},{CNPS=10},{IGML=HIGH-TEMPERATURE PLASTICS},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{MSL=4},{RDVE=160},{RDCT=4},{RDVE2_2=200},{RDVE3_2=160},{RDVE3_3=100},{RIV2_2=3},{RIV3_2=3},{RIV3_3=3},{RV_UL_CUL_B=150},{RC_UL_CUL_B=2},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
MSL
湿度敏感等级
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0191-1102TH
0191-1102TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
6.4
8
16.5
1.3
3.5
1.5
2
02P
1
2
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1103TH
0191-1103TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
9.9
8
16.5
1.3
3.5
1.5
3
03P
1
3
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1104TH
0191-1104TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
13.4
8
16.5
1.3
3.5
1.5
4
04P
1
4
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1105TH
0191-1105TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
16.9
8
16.5
1.3
3.5
1.5
5
05P
1
5
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1106TH
0191-1106TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
20.4
8
16.5
1.3
3.5
1.5
6
06P
1
6
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1107TH
0191-1107TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
23.9
8
16.5
1.3
3.5
1.5
7
07P
1
7
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1108TH
0191-1108TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
27.4
8
16.5
1.3
3.5
1.5
8
08P
1
8
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1109TH
0191-1109TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
30.9
8
16.5
1.3
3.5
1.5
9
09P
1
9
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1110TH
0191-1110TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
34.4
8
16.5
1.3
3.5
1.5
10
10P
1
10
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1111TH
0191-1111TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
37.9
8
16.5
1.3
3.5
1.5
11
11P
1
11
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1112TH
0191-1112TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
41.4
8
16.5
1.3
3.5
1.5
12
12P
1
12
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1113TH
0191-1113TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
44.9
8
16.5
1.3
3.5
1.5
13
13P
1
13
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1114TH
0191-1114TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
48.4
8
16.5
1.3
3.5
1.5
14
14P
1
14
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1115TH
0191-1115TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
51.9
8
16.5
1.3
3.5
1.5
15
15P
1
15
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1116TH
0191-1116TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
55.4
8
16.5
1.3
3.5
1.5
16
16P
1
16
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1117TH
0191-1117TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
58.9
8
16.5
1.3
3.5
1.5
17
17P
1
17
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1118TH
0191-1118TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
62.4
8
16.5
1.3
3.5
1.5
18
18P
1
18
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1119TH
0191-1119TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
65.9
8
16.5
1.3
3.5
1.5
19
19P
1
19
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
0191-1120TH
0191-1120TH
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering
69.4
8
16.5
1.3
3.5
1.5
20
20P
1
20
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
4
160
4
200
160
100
3
3
3
150
2
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表