Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03033 - Spring plungers with hexagon socket and ceramic ball stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03033.prj},{NB=03033-080},{BEST=03033-08},{POS=0},{D=M8},{D1=5.0},{L=18},{H=1.5},{N=0.0},{S=4.0},{F1=15},{F2=30},{GEW=0.0035},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495017532},{FILTER=NORELEM,},{NDM=8.0},{XPOS=[0:$H.]},{XA=5.7},{XB=1.0},{XC=1.0},{XD=4.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
Diameter ball
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
width across flats
ⁿ/ₐ
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03033-05
03033-05
M5
3.0
14
0.9
2.5
6
11
0.0011
Yes
73181520
4059495017518
98% Warenverfügbarkeit. N...
31.12.2099
03033-06
03033-06
M6
3.5
15
1.0
3.0
9
13
0.0016
Yes
73181520
4059495017525
98% Warenverfügbarkeit. N...
31.12.2099
03033-08
03033-08
M8
5.0
18
1.5
4.0
15
30
0.0035
Yes
73181520
4059495017532
98% Warenverfügbarkeit. N...
31.12.2099
03033-10
03033-10
M10
6.0
23
2.0
5.0
20
35
0.0073
Yes
73181520
4059495017549
98% Warenverfügbarkeit. N...
31.12.2099
03033-12
03033-12
M12
8.0
26
2.5
6.0
30
55
0.0109
Yes
73181520
4059495017556
98% Warenverfügbarkeit. N...
31.12.2099
03033-16
03033-16
M16
10.0
33
3.5
8.0
65
125
0.0288
Yes
73181520
4059495017563
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성