105309
Molex
PCB Headers
2.50mm
Nano-Fit
Powered by
CAD모델 선택
{molex/pcb_headers/2_50mm/nano_fit/105309.prj},{NB=1053091308},{SHA256=3xWBn0L1/jrmGUeV8YosySR9rUyM5kovjZkWgYzKbE0=},{INAME=02345__1053091308},{PN=1053091308},{DESC=Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable},{CIRCUITS=8},{CURRENT=6.5},{MATERIAL=Gold over Nickel},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1053091102
1053091102
Nano-Fit Vertical Header,...
2
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091103
1053091103
Nano-Fit Vertical Header,...
3
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091104
1053091104
Nano-Fit Vertical Header,...
4
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091105
1053091105
Nano-Fit Vertical Header,...
5
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091106
1053091106
Nano-Fit Vertical Header,...
6
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091107
1053091107
Nano-Fit Vertical Header,...
7
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091108
1053091108
Nano-Fit Vertical Header,...
8
6.5
Tin over Nickel
1
Vertical
Through Hole
1053091202
1053091202
Nano-Fit Vertical Header,...
2
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091203
1053091203
Nano-Fit Vertical Header,...
3
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091204
1053091204
Nano-Fit Vertical Header,...
4
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091205
1053091205
Nano-Fit Vertical Header,...
5
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091206
1053091206
Nano-Fit Vertical Header,...
6
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091207
1053091207
Nano-Fit Vertical Header,...
7
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091208
1053091208
Nano-Fit Vertical Header,...
8
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091302
1053091302
Nano-Fit Vertical Header,...
2
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091303
1053091303
Nano-Fit Vertical Header,...
3
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091304
1053091304
Nano-Fit Vertical Header,...
4
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091305
1053091305
Nano-Fit Vertical Header,...
5
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091306
1053091306
Nano-Fit Vertical Header,...
6
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091307
1053091307
Nano-Fit Vertical Header,...
7
6.5
Gold over Nickel
1
Vertical
Through Hole
1053091308
1053091308
Nano-Fit Vertical Header,...
8
6.5
Gold over Nickel
1
Vertical
Through Hole
1053092102
1053092102
Nano-Fit Vertical Header,...
2
6.5
Tin over Nickel
1
Vertical
Through Hole
1053092103
1053092103
Nano-Fit Vertical Header,...
3
6.5
Tin over Nickel
1
Vertical
Through Hole
1053092104
1053092104
Nano-Fit Vertical Header,...
4
6.5
Tin over Nickel
1
Vertical
Through Hole
1053092105
1053092105
Nano-Fit Vertical Header,...
5
6.5
Tin over Nickel
1
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성