1088672 - IPD PL 3P2,5 M GY
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Plug-in connector for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/05/1088672.prj},{NB=1088672},{MANUID=1088672},{BAF016=26.477},{BAA020=26.893},{BAH005=500},{AAF726=20},{BAA018=86.104},{AAF040=0.053},{AAT080=3},{BAA295=3},{AAB499=6},{BAC732=6},{AAG172=9},{AAI160=2.500},{AAI159=2.500},{AAI476=100},{AAI689=9},{AAO663=4055626890890},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1088672},{DESCSHORT=Connector},{DESCLONG=Connector, Push-lock connection, number of positions: 2+PE, 0.5 mm² ... 2.5 mm², 500 V, 20 A, light grey, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, Push-lock connection},{MANUTYPEDESC=IPD PL 3P2,5 M GY},{PREVIEW=../../../_pool_/7a/90/149223_2000_int_04.png},{INTNO=4055626890890}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAC461
material of housing
ⁿ/ₐ
BAC732
Min. cable diameter
[mm]
AAO333
connection type of process connection
ⁿ/ₐ
AAG172
max. cable diameter
[mm]
BAD191
Strain relief present
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAI160
connection cross section (fine-strand)
[mm^2]
AAI159
connection cross section (solid-core)
[mm^2]
AAI476
max. resistance to a continuous temperature
[°C]
AAI689
cable diameter
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1088672
1088672
Connector
Connector, Push-lock conn...
IPD PL 3P2,5 M GY
4055626890890
Phoenix Contact GmbH & Co...
3
IP66
26.477
26.893
500
20
not available
not available
86.104
0.053
3
Snap-in
Cu
No
3
6
PA
6
Push-lock connection
9
Yes
No
light grey
2.500
2.500
100
9
4055626890890
Connector
Connector, Push-lock conn...
IPD PL 3P2,5 M GY
4063151
1
1
1
1
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表