svenska
中文 (繁體)
中文 (繁體)
1127170000 - TOS 24VDC 24VDC2A
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Optocoupler (relay)
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/04/1127170000.prj},{NB=1127170000},{MANUID=1127170000},{AAB460=2},{AAF691=33},{AAF692=3},{AAF703=28.800},{AAF704=19.200},{BAA303=0.500},{AAF040=0.032},{AAD931=85364110},{AAO676=1127170000},{AAO663=4032248908936},{PREVIEW=../../../../_pool_/5b/cd/11271700009999.png},{MANUTYPEDESC=TOS 24VDC 24VDC2A},{DESCSHORT=Solid-state relay, 24 V DC ±20 %, Free-wheeling diode, Reverse polarity protection 3...33 V DC, 2 A, Screw connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248908936},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB460
Rated operating current Ie
[A]
AAF691
max. output voltage
[V]
AAF692
min. output voltage
[V]
AAF703
max. input voltage
[V]
AAF704
min. primary voltage range
[V]
AAP798
Application standards
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAD391
LED display present
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1127170000
1127170000
TOS 24VDC 24VDC2A
固态继电器, 24 V DC ±20 %, 飞轮二...
用于数字信号切换和放大的固态继电器。继电器的工作无...
4032248908936
Weidmueller Group
2
33
3
28.800
19.200
CE; CULUS; DETNORVER; EAC...
0.500
Yes
0.032
85364110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表