您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1127230000 - TOS 120VAC RC 24VDC2A
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Optocoupler (relay)
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/04/1127230000.prj},{NB=1127230000},{MANUID=1127230000},{AAB460=2},{AAF691=33},{AAF692=3},{AAF703=132},{AAF704=108},{BAA303=1.100},{AAF040=0.032},{AAD931=85364900},{AAO676=1127230000},{AAO663=4032248908776},{PREVIEW=../../../../_pool_/b8/d2/11272400009999.png},{MANUTYPEDESC=TOS 120VAC RC 24VDC2A},{DESCSHORT=Solid-state relay, 120 V AC ±10 %, RC element 3...33 V DC, 2 A, Screw connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248908776},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS},{BAD391=Yes},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB460
Rated operating current Ie
[A]
AAF691
max. output voltage
[V]
AAF692
min. output voltage
[V]
AAF703
max. input voltage
[V]
AAF704
min. primary voltage range
[V]
AAP798
Application standards
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAD391
LED display present
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1127230000
1127230000
TOS 120VAC RC 24VDC2A
固态继电器, 120 V AC ±10 %, RC...
用于数字信号切换和放大的固态继电器。继电器的工作无...
4032248908776
Weidmueller Group
2
33
3
132
108
CE; CULUS; DETNORVER; EAC...
1.100
Yes
0.032
85364900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表