您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1140026 - QPD W 4PE2,5 M25 DT BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/02/1140026.prj},{NB=1140026},{MANUID=1140026},{BAH005=690},{AAF726=20},{AAF040=0.036},{AAT080=5},{AAI222=1},{AAO663=4063151089306},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=1},{CTN=85366990},{AAO676=1140026},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, 20 A, black, assembly thread: M25},{MANUTYPEDESC=QPD W 4PE2,5 M25 DT BK},{INTNO=4063151089306},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=12},{BAG975=IP66},{AAP798=not available},{BAB392=cULus Listed},{AAB373=Screw},{BAA097=Black},{BAD656=No},{BAA295=3},{BAB888=connector},{AAC195=Yes},{AAL821=No},{AAK271=Black},{AAK257=Front mounting},{AAK169=M25},{AAK383=1, 2, 3, N, PE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
AAC195
interlockable
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAK257
built-in version
ⁿ/ₐ
AAI222
number of connections per pole
ⁿ/ₐ
AAK169
thread connection size
ⁿ/ₐ
AAK383
pole codification
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1140026
1140026
Panel feed-through
Panel feed-through, 20 A,...
QPD W 4PE2,5 M25 DT BK
4063151089306
Phoenix Contact GmbH & Co...
12
IP66
690
20
not available
cULus Listed
0.036
5
Screw
Black
No
3
connector
Yes
No
Black
Front mounting
1
M25
1, 2, 3, N, PE
4063151089306
Panel feed-through
Panel feed-through, 20 A,...
QPD W 4PE2,5 M25 DT BK
4063151
1
1
100
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表