您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Reducer concentric, Aluminium acc. to EN 754/755,EN AW 1050A-0, seamless, acc. to DIN 2616-2
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_121.prj},{NB=1210890306003},{ARTNR=1210890306003},{DN1=80},{DN2=50},{D1=89},{S1=3},{D2=60},{S2=3},{L=90},{GEW=0.213},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=DIN 2616-2},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A-0},{SV=keine}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1210460303103
1210460303103
40 x 25
46
3
31
3
70
0.083
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210570303103
1210570303103
50 x 25
57
3
31
3
80
0.119
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210570304603
1210570304603
50 x 40
57
3
46
3
80
0.119
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210760304603
1210760304603
65 x 40
76
3
46
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210760305703
1210760305703
65 x 50
76
3
57
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210760306003
1210760306003
65 x 50
76
3
60
3
90
0.180
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210890305703
1210890305703
80 x 50
89
3
57
3
90
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210890306003
1210890306003
80 x 50
89
3
60
3
90
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1210890307603
1210890307603
80 x 65
89
3
76
3
90
0.213
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1211080407603
1211080407603
100 x 65
108
4
76
3
100
0.381
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1211080408903
1211080408903
100 x 80
108
4
89
3
100
0.381
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1211330410804
1211330410804
125 x 100
133
4
108
4
140
0.662
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1211590410804
1211590410804
150 x 100
159
4
108
4
150
0.852
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1211590413304
1211590413304
150 x 125
159
4
133
4
150
0.852
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1212190413304
1212190413304
200 x 125
219
4
133
4
155
1.222
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1212190415904
1212190415904
200 x 150
219
4
159
4
155
1.222
Reducer concentric, Alumi...
Reducers
Reducers, concentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN10/16/40, ...
Huelsen
10.02.2021
0-133-xxxx - Conduit Ducts
HepcoMotion
20.12.2023
Reducer concentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. t...
Huelsen
10.02.2021
Reducer concentric, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, a...
Huelsen
14.08.2019
Reducer eccentric, Aluminium acc. to EN 755, EN AW 6060-T66, seamless, acc....
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to...
Huelsen
10.02.2021
Reducer eccentric, Aluminium acc. to EN 754/755,EN AW 5083-0, seamless, acc...
Huelsen
14.08.2019
BHJR / THJR - V Bearings
HepcoMotion
08.11.2023
KP Series - Standard Caps Switch Assemblies
NKK Switches
15.05.2024
A Series - Process Sealed Subminiature Rockers
NKK Switches
15.05.2024
GW Series - Ultra-Thin Rockers
NKK Switches
15.05.2024
MR Series - Half-Inch Diameter Process Sealed Rotaries
NKK Switches
15.05.2024
FS Series - Miniature Slides for High Frequency
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表