您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1232243 - CHARX PS-M2/3AC/1000DC/30KW
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Continuous current supply
Powered by
CAD模型選擇
{phoenix_contact/27/04/07/01/1232243.prj},{NB=1232243},{MANUID=1232243},{BAF016=482.4},{BAA020=133.6},{AAF040=15},{BAB577=550},{BAC180=134},{BAC178=483},{AAB773=1000},{AAI720=100},{AAB925=150},{AAS343=100},{BAC545=30000},{AAO663=4063151333171},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85044060},{AAO676=1232243},{DESCSHORT=DC power module},{DESCLONG=CHARX power basic, Fast charging module for setting up DC charging stations, 19\" rack mounting, CAN bus, input: 3-phase, output: 150 V DC...1000 V DC / 0 A...100 A},{MANUTYPEDESC=CHARX PS-M2/3AC/1000DC/30KW},{PREVIEW=../../../_pool_/6e/b1/149044_2000_int_04.png},{INTNO=4063151333171},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
BAC180
Installation height
[mm]
BAC178
Installation width
[mm]
AAB773
max. 1. output voltage
[V]
AAI720
max. output current 1
[A]
AAB925
min. 1. output voltage
[V]
AAM476
style of communication interface
ⁿ/ₐ
AAS343
nominal value output current 1
[A]
BAC545
Power output
[W]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1232243
1232243
DC power module
CHARX power basic, Fast c...
CHARX PS-M2/3AC/1000DC/30...
4063151333171
Phoenix Contact GmbH & Co...
12
IP20
IEC 61851-1, IEC 61851-23...
: IEC
482.4
133.6
15
550
T-LOX knee lever connecti...
No
No
Yes
134
483
1000
100
150
CAN bus
100
30000
4063151333171
DC power module
CHARX power basic, Fast c...
CHARX power basic
CHARX PS-M2/3AC/1000DC/30...
4063151
1
1
1
1
85044060
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表