您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1401146 - VS-M12MSD-IP20-93B-X/10,0 DIFM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Bus cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/07/1401146.prj},{NB=1401146},{MANUID=1401146},{AAC895=6.500},{AAT080=4},{AAF583=48},{AAC823=4},{AAC029=-40},{AAC028=-40},{AAB912=70},{AAB913=70},{AAP775=4},{AAW074=0.340},{AAW073=22},{AAB762=10},{BAB262=0.900},{AAO663=4046356528689},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=1},{CTN=85444290},{AAO676=1401146},{DESCSHORT=Network cable},{DESCLONG=Network cable, PROFINET CAT5, 4-position, shielded, Plug straight M12 / IP65, coding: D, on Plug straight RJ45, cable length: 10 m, Customer version},{MANUTYPEDESC=VS-M12MSD-IP20-93B-X/10,0 DIFM},{PREVIEW=../../../_pool_/a8/8c/51596_2000_int_04.png},{INTNO=4046356528689},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC895
diameter
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAC823
Rated value of current
[A]
BAB378
Color of coat
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAP775
Number of wires
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAW074
Conductor cross-section, max.
[mm^2]
AAW073
Conductor cross section (AWG), max.
ⁿ/ₐ
AAW072
Torsion-resistant
ⁿ/ₐ
AAW071
Hybrid cable
ⁿ/ₐ
AAB762
Length of the preassembled line
[m]
AAW070
Category (capacity)
ⁿ/ₐ
BAB262
Thickness of insulation
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1401146
1401146
Network cable
Network cable, PROFINET C...
VS-M12MSD-IP20-93B-X/10,0...
4046356528689
Phoenix Contact GmbH & Co...
11
6.500
not available
not available
4
IP20
No
Yes
PVC
No
M12
48
4
green RAL 6018
-40
-40
70
70
4
No
straight
RJ45
straight
0.340
22
No
No
10
PROFINET
0.900
4046356528689
Network cable
Network cable, PROFINET C...
VS-M12MSD-IP20-93B-X/10,0...
4063151
1
1
100
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表