1403841 - QPD CW 4PE2,5 2X9-16 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Plug-in connector for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/05/1403841.prj},{NB=1403841},{MANUID=1403841},{BAH005=690},{AAF726=20},{BAA018=115.050},{BAF016=50},{BAA020=50},{AAF040=0.104},{AAT080=5},{BAA295=3},{AAB499=6},{BAC732=9},{AAB525=0.003},{AAG172=16},{AAI160=2.500},{AAI159=2.500},{AAI222=1},{AAI476=100},{AAI689=16},{AAO663=4046356670371},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1403841},{DESCSHORT=Conductor connectors},{DESCLONG=Conductor connectors, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, With two QUICKON nuts, external cable diameter: 9 mm ... 16 mm, QUICKON fast connection},{MANUTYPEDESC=QPD CW 4PE2,5 2X9-16 BK}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAC461
material of housing
ⁿ/ₐ
BAC732
Min. cable diameter
[mm]
AAO333
connection type of process connection
ⁿ/ₐ
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAG172
max. cable diameter
[mm]
BAD191
Strain relief present
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAI160
connection cross section (fine-strand)
[mm^2]
AAI159
connection cross section (solid-core)
[mm^2]
AAI222
number of connections per pole
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAK383
pole codification
ⁿ/ₐ
AAI476
max. resistance to a continuous temperature
[°C]
AAI689
cable diameter
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1403841
1403841
Conductor connectors
Conductor connectors, QUI...
QPD CW 4PE2,5 2X9-16 BK
4046356670371
Phoenix Contact GmbH & Co...
3
IP66
690
20
not available
cULus Listed, EAC, VDE Ze...
115.050
50
50
0.104
5
Screw
Cu
Yes
3
6
PA
9
IDC connection
0.003
16
Yes
No
Black
2.500
2.500
1
Silver-plated
1, 2, 3, N, PE
100
16
4046356670371
Conductor connectors
Cable connector panel fee...
QPD CW 4PE2,5 2X9-16 BK
4063151
1
1
1
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Washers - 80W
OILES CORPORATION
15.04.2019
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表