您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1405361 - VS-PPC-F1-RJ45-MNNA-1R-FJJ
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Fixing element for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/10/1405361.prj},{NB=1405361},{MANUID=1405361},{BAF016=29.500},{BAA020=42},{BAB577=62.900},{AAO663=4046356419932},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444995},{AAO676=1405361},{DESCSHORT=Panel mounting frames},{DESCLONG=Panel mounting frames, degree of protection: IP65/IP67, number of positions: 8, material: Metal, connection method: Push-pull, color: silver},{MANUTYPEDESC=VS-PPC-F1-RJ45-MNNA-1R-FJJ},{PREVIEW=../../../_pool_/07/5a/42495_2000_int_04.png},{INTNO=4046356419932},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAC140=V0},{BAB392=EAC},{AAS461=Version 14},{AAC049=No},{AAS472=swiveling},{AAS473=Metal film},{AAW338=Panel mounting frames}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
AAS461
Size
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS472
Fixing direction
ⁿ/ₐ
AAS473
Material of fixing element
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1405361
1405361
Panel mounting frames
Panel mounting frames, de...
VS-PPC-F1-RJ45-MNNA-1R-FJ...
4046356419932
Phoenix Contact GmbH & Co...
22
29.500
42
V0
EAC
62.900
Version 14
No
swiveling
Metal film
4046356419932
Panel mounting frames
RJ45 panel mounting frame...
VS-PPC-F1-RJ45-MNNA-1R-FJ...
4063151
1
1
1
1
85444995
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表