您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1407646 - HC-EVO-B16-BWS-PLRBK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/02/1407646.prj},{NB=1407646},{MANUID=1407646},{AAC820=-40},{AAC821=125},{BAF016=66.7},{BAA020=114},{AAF040=0.092},{BAB577=114},{AAP372=0},{AAO663=4046356777094},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=1407646},{DESCSHORT=Housing},{DESCLONG=Panel mounting base B16, with single locking latch, material: PA, height: 30.5 mm, cable gland: none, Standard, with flat gasket},{MANUTYPEDESC=HC-EVO-B16-BWS-PLRBK},{PREVIEW=../../../_pool_/2e/4b/57739_3000_int_04.png},{INTNO=4046356777094},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=not available},{BAC140=not relevant},{BAB392=cULus Recognized, EAC, DNV},{BAA351=Black}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS463
Support present
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAM489
shackle position
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1407646
1407646
Housing
Panel mounting base B16, ...
HC-EVO-B16-BWS-PLRBK
4046356777094
Phoenix Contact GmbH & Co...
3
not available
not relevant
-40
125
cULus Recognized, EAC, DN...
Black
66.7
114
0.092
114
Longitudinal strap
IP66
Black
B16
Yes
Not applicable
Polyamide (PA)
not relevant
not relevant
yes
No
No
No
No
No
not relevant
IK08
top section
0
Add-on housing
not available
4046356777094
Housing
HEAVYCON EVO panel mounti...
HC-EVO-B16-BWS-PLRBK
4063151
1
1
1
1
85389099
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表