您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1411213 - A-INL-M12-P-BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Locknut for cable screw gland
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/24/1411213.prj},{NB=1411213},{MANUID=1411213},{AAA060=1.500},{AAO663=4046356923453},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39269097},{AAO676=1411213},{DESCSHORT=Counter nut},{DESCLONG=Counter nut, material: PA, for threads M12 x 1.5, color: black},{MANUTYPEDESC=A-INL-M12-P-BK},{PREVIEW=../../../_pool_/ef/8b/83223_2000_int_04.png},{INTNO=4046356923453},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{BAD656=Yes},{BAB664=Polyamide (PA)},{BAF785=PA},{BAF634=Plastic},{BAF786=PA},{AAA052=metric},{AAH497=not relevant},{AAH504=M12},{AAH500=No},{BAD591=No},{AAL873=No},{AAW338=Counter nut}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
AAA060
thread pitch
[mm]
BAF634
Material
ⁿ/ₐ
BAF786
Type of surface
ⁿ/ₐ
AAA052
thread form type
ⁿ/ₐ
AAH497
nominal thread size NPT/gas pipe thread (imperial)
ⁿ/ₐ
AAH504
nominal thread size PG (metric)
ⁿ/ₐ
AAH500
glass-fiber reinforced
ⁿ/ₐ
BAD591
Impact-resistant present
ⁿ/ₐ
AAL873
grounding connection present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1411213
1411213
Counter nut
Counter nut, material: PA...
A-INL-M12-P-BK
4046356923453
Phoenix Contact GmbH & Co...
3
Black
Yes
Polyamide (PA)
PA
1.500
Plastic
PA
metric
not relevant
M12
No
No
No
4046356923453
Counter nut
Counter nut, material: PA...
A-INL-M12-P-BK
4063151
1
1
10
10
39269097
TR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表