1411416 - QPD T 4PE6,0 2X9-14 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Compact distributor for plug-in building installation
Powered by
CAD模型選擇
{phoenix_contact/27/44/06/03/1411416.prj},{NB=1411416},{MANUID=1411416},{BAH005=690},{AAF726=40},{BAA018=207.800},{BAF016=40},{BAA020=103.900002},{AAF040=0.365},{AAT080=5},{BAA295=3},{AAB499=6},{AAP608=2},{AAP506=1},{AAB525=0.003},{AAI476=100},{AAO663=4046356932189},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1411416},{DESCSHORT=T distributor},{DESCLONG=T distributor, QUICKON connection, number of positions: 4+PE, 2.5 mm² ... 6 mm², 690 V, 40 A, black, With two QUICKON nuts, external cable diameter: 9 mm ... 14 mm},{MANUTYPEDESC=QPD T 4PE6,0 2X9-14 BK},{PREVIEW=../../../_pool_/6b/1d/65973_2000_int_04.png},{INTNO=4046356932189},{MANUNAME=Phoenix Contact GmbH & Co. KG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAC461
material of housing
ⁿ/ₐ
AAP608
Number of outputs
ⁿ/ₐ
AAP506
Number of inputs
ⁿ/ₐ
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAC195
interlockable
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAK274
color of the separate adapter piece
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAI476
max. resistance to a continuous temperature
[°C]
AAK380
phase pickup
ⁿ/ₐ
AAK189
type of integrated switching
ⁿ/ₐ
AAK195
type of distributor
ⁿ/ₐ
AAL381
mounting possibility present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1411416
1411416
T distributor
T distributor, QUICKON co...
QPD T 4PE6,0 2X9-14 BK
4046356932189
Phoenix Contact GmbH & Co...
12
IP66
690
40
not available
cULus Listed, EAC, VDE Ze...
207.800
40
103.900002
0.365
5
Cu
3
6
PA
2
1
0.003
Yes
No
Black
Black
Silver-plated
100
selectable
Without
t-distributor
Yes
4046356932189
T distributor
QUICKON T-distributor, bl...
QPD T 4PE6,0 2X9-14 BK
4063151
1
1
1
1
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表