您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1425006 - HC-D07-I-CT-F-42V-METAL
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/05/1425006.prj},{NB=1425006},{MANUID=1425006},{BAH005=42},{AAF726=10},{AAC820=-40},{AAC821=125},{BAF016=21},{BAA020=22.5},{BAB577=32},{AAF040=0.009},{BAC676=2.500},{AAB940=0.140},{BAC739=0.140},{AAB789=2.500},{AAT080=7},{BAA039=125},{AAB530=1.600},{AAS476=7},{AAB499=0.800},{AAS465=500},{AAO663=4055626383354},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85389099},{AAO676=1425006},{DESCSHORT=Contact insert},{DESCLONG=HEAVYCON male insert, D7 series, 7-pos., crimp connection, with IP65 sealing screw},{MANUTYPEDESC=HC-D07-I-CT-F-42V-METAL},{PREVIEW=../../../_pool_/b0/11/43017_2000_int_04.png},{INTNO=4055626383354},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAK496
material connector of connector insert
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB530
Diameter of the contact
[mm]
AAS476
Number of power contacts
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAD246
Overvoltage category
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS468
Contact type
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1425006
1425006
Contact insert
HEAVYCON male insert, D7 ...
HC-D07-I-CT-F-42V-METAL
4055626383354
Phoenix Contact GmbH & Co...
3
42
10
not available
V0
-40
125
CSA, UL Recognized, DNV
21
22.5
32
0.009
2.500
0.140
0.140
2.500
7
Socket
Other copper alloys
125
Ag (alternatively Au)
3
Yes
1.600
7
0.800
III
D7
turned
No
Yes
500
crimp connection
4055626383354
Contact insert
HEAVYCON male insert, D7 ...
HC-D07-I-CT-F-42V-METAL
4063151
1
1
10
1
85389099
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表