1437685 - SACCBP-FSD-4CON-PG9/0,5-931SCO
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/03/1437685.prj},{NB=1437685},{MANUID=1437685},{BAH005=48},{AAC820=-25},{AAC821=85},{BAA039=85},{AAO663=4046356458429},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1437685},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 0.5 m, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239673},{MANUTYPEDESC=SACCBP-FSD-4CON-PG9/0,5-931SCO},{PREVIEW=../../../_pool_/e8/54/41818_4000_int_04.png},{INTNO=4046356458429}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAB380
Type of plug-in contact, inside
ⁿ/ₐ
AAS495
Mounting of the flush-type connector
ⁿ/ₐ
AAS496
Screw-in thread
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1437685
1437685
Device connector, rear mo...
Device connector, rear mo...
SACCBP-FSD-4CON-PG9/0,5-9...
4046356458429
Phoenix Contact GmbH & Co...
43
48
V0
-25
85
85
Ni/Au
PA 6.6
No
not available
Without
Female (socket)
Rear mounting
M12
No
4046356458429
Device connector, rear mo...
Device connector, rear mo...
SACCBP-FSD-4CON-PG9/0,5-9...
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성