1452259 - SACC-VB-3CON-M16/BI-1L-SV 230V
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Valve connector
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/05/1452259.prj},{NB=1452259},{MANUID=1452259},{BAH005=230},{AAF726=1.500},{AAC820=-25},{AAC821=60},{AAT080=3},{BAA039=60},{AAS465=50},{AAB935=0.250},{AAB785=1.500},{AAS491=6},{AAS492=8},{AAO663=4046356536424},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1452259},{DESCSHORT=Valve connectors},{DESCLONG=Valve connectors, Universal, 3-position, Valve connector BI (11 mm), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm},{MANUTYPEDESC=SACC-VB-3CON-M16/BI-1L-SV 230V},{PREVIEW=../../../_pool_/33/74/48904_2000_int_04.png},{INTNO=4046356536424},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=not available},{BAC140=HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAS491
External cable diameter, min.
[mm]
AAS492
External cable diameter, max.
[mm]
BAG101
Status display present
ⁿ/ₐ
AAW077
Type of wiring
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1452259
1452259
Valve connectors
Valve connectors, Univers...
SACC-VB-3CON-M16/BI-1L-SV...
4046356536424
Phoenix Contact GmbH & Co...
3
230
1.500
not available
HB
-25
60
EAC
3
IP65
60
CuSn
3
No
50
PA
0.250
1.500
Valve connector
6
8
Yes
Varistor
4046356536424
Valve connectors
Valve connectors, Univers...
SACC-VB-3CON-M16/BI-1L-SV...
4063151
1
1
1
1
85366990
HU
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表