14M FIN-FAN - ACHE QD SPROCKETS
Dodge
Belted Drives
HT500
HT500 Sprockets
Powered by
CAD模型選擇
{dodge/belted_drives/ht500/ht500_sprockets/14m_fin-fan_ht500_qd_sprocket.prj},{NB=482213},{NT=34},{WB=20},{PN20=482213},{PN37=482227},{BUSHING20=SK},{BUSHING37=SK},{PD=5.965},{OD=5.855},{FD=6.465},{TYPE20=A1F},{TYPE37=A1F},{E20=0.000},{E37=0.000},{L20=1.250},{L37=1.250},{M20=0.110},{M37=0.810},{BOREMIN20=0.50000},{BOREMIN37=0.50000},{BOREMAX20=2.50000},{BOREMAX37=2.50000},{W20=6.900},{W37=7.800},{WW20=0.0000},{WW37=0.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
SN
Sprocket Number
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter
[Inch]
TYPE
Type
ⁿ/ₐ
E
[Inch]
F
[Inch]
L
[Inch]
M
[Inch]
BOREMIN
Min. Bore Size
[Inch]
BOREMAX
Max. Bore Size
[Inch]
W
Approx. Weight
[LBS]
482207
482207
28
F14MX-28S-20-SK
4.912
4.802
5.402
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
3.9
482208
482208
29
F14MX-29S-20-SK
5.088
4.978
5.763
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
4.5
482209
482209
30
F14MX-30S-20-SK
5.263
5.153
5.763
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
4.8
482210
482210
31
F14MX-31S-20-SK
5.439
5.329
6.114
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
5.5
482211
482211
32
F14MX-32S-20-SK
5.614
5.504
6.114
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
5.9
482212
482212
33
F14MX-33S-20-SK
5.790
5.680
6.465
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
6.3
482213
482213
34
F14MX-34S-20-SK
5.965
5.855
6.465
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
6.9
482214
482214
35
F14MX-35S-20-SK
6.141
6.031
6.816
A1F
0.00
1.36
1.25
0.11
1/2
2 1/2
7.3
482215
482215
36
F14MX-36S-20-SK
6.315
6.206
6.816
A1F
0.00
1.36
1.25
0.11
1/2
2 15/16
7.9
482216
482216
140
F14MX-140S-20-E
24.560
24.452
0.000
B3
0.00
1.36
1.63
0.27
7/8
3 1/2
66.1
482217
482217
168
F14MX-168S-20-F
29.472
29.365
0.000
C3
0.56
1.36
2.50
0.58
1
3 15/16
90.0
482218
482218
180
F14MX-180S-20-F
31.580
31.470
0.000
B3
0.00
1.36
2.50
1.14
1
3 15/16
107.3
482219
482219
200
F14MX-200S-20-F
35.089
34.979
0.000
C3
0.88
1.36
2.50
0.26
1
3 15/16
119.0
482220
482220
224
F14MX-224S-20-F
39.300
39.190
0.000
B3
0.00
1.36
2.50
1.14
1
3 15/16
125.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表