您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1527948 - SACC-V-5CON-PG9/AD-2L 24V
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Valve connector
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/05/1527948.prj},{NB=1527948},{MANUID=1527948},{BAH005=24},{AAF726=4},{AAC820=-25},{AAC821=85},{AAT080=5},{BAA039=85},{AAS465=50},{AAB935=0.340},{AAB785=1.500},{AAS491=6},{AAS492=8},{AAO663=4017918980979},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1527948},{DESCSHORT=Valve connectors},{DESCLONG=Valve connectors, Universal, 5-position, Valve connector AD (pressure switch), Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm},{MANUTYPEDESC=SACC-V-5CON-PG9/AD-2L 24V},{PREVIEW=../../../_pool_/d6/3e/68333_2000_int_04.png},{INTNO=4017918980979},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=EN 175301-803},{BAC140=HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAS491
External cable diameter, min.
[mm]
AAS492
External cable diameter, max.
[mm]
BAG101
Status display present
ⁿ/ₐ
AAW077
Type of wiring
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1527948
1527948
Valve connectors
Valve connectors, Univers...
SACC-V-5CON-PG9/AD-2L 24V
4017918980979
Phoenix Contact GmbH & Co...
3
24
4
EN 175301-803
HB
-25
85
EAC
5
IP65
85
Ni
3
No
50
PA6
0.340
1.500
Valve connector
6
8
Yes
unwired
4017918980979
Valve connectors
Valve connectors, Univers...
SACC-V-5CON-PG9/AD-2L 24V
4063151
1
1
1
1
85366990
HU
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2509 - Male connector DIN EN 175301-803 - connector shape A
Buerkert
08.12.2023
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表