1585252 - HC-A03-I-PT-M
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/05/1585252.prj},{NB=1585252},{MANUID=1585252},{BAH005=230},{AAF726=10},{AAC820=-40},{AAC821=125},{BAA018=21},{BAF016=23.7},{BAA020=23.9},{AAF040=0.013},{BAB577=21},{BAC676=1.500},{AAB940=0.140},{BAC739=0.140},{AAB789=1.500},{AAT080=3},{BAA039=125},{AAB530=1.600},{AAS476=3},{AAB499=4},{AAS465=500},{AAO663=4046356284981},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1585252},{DESCSHORT=Contact insert},{DESCLONG=Contact insert, number of positions: 3+PE, size: D7, number of connections per position: 1, Pin, Push-in connection, 230 V/400 V, 10 A, 0.14 mm² ... 1.5 mm²},{MANUTYPEDESC=HC-A03-I-PT-M},{PREVIEW=../../../_pool_/c8/6f/84329_2000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAK496
material connector of connector insert
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB530
Diameter of the contact
[mm]
AAS476
Number of power contacts
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAD246
Overvoltage category
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS468
Contact type
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1585252
1585252
Contact insert
Contact insert, number of...
HC-A03-I-PT-M
4046356284981
Phoenix Contact GmbH & Co...
3
230
10
not available
V0
-40
125
CSA, EAC, UL Recognized, ...
21
23.7
23.9
0.013
21
1.500
0.140
0.140
1.500
3
Pin
125
Ag
3
No
1.600
3
4
III
D7
rolled
No
Yes
500
Spring pulley connection
4046356284981
Contact insert
Contact insert, number of...
HC-A03-I-PT-M
4063151
1
1
1
1
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表