1704930 - PV-FT-CCF-2,5-4-R1000
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
CAD模型選擇
{phoenix_contact/27/44/02/04/1704930.prj},{NB=1704930},{MANUID=1704930},{AAF040=0.005},{BAA039=85},{AAO663=4046356746205},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1000},{QUANTITYINT=1000},{CTN=85359000},{AAO676=1704930},{DESCSHORT=Crimp contact},{DESCLONG=Crimp contact, Range of articles: Sunclix, Crimp contact, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Type of contact: Socket. Crimping recommendation: Crimp the conductor with the crimp contact in accordance with IEC 60352},{MANUTYPEDESC=PV-FT-CCF-2,5-4-R1000},{PREVIEW=../../../_pool_/61/e1/62877_2000_int_04.png},{INTNO=4046356746205},{MANUNAME=Phoenix Contact GmbH & Co. KG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAC194
Type of packaging
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1704930
1704930
Crimp contact
Crimp contact, Range of a...
PV-FT-CCF-2,5-4-R1000
4046356746205
Phoenix Contact GmbH & Co...
3
not available
EAC
0.005
PCE
Socket
Copper
85
4046356746205
Crimp contact
Crimp contact, Range of a...
Sunclix
PV-FT-CCF-2,5-4-R1000
4063151
1
1
1000
1000
85359000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表