172672
Molex
Crimp Housings
7.50mm
Super Sabre
Powered by
CAD模型選擇
{molex/crimp_housings/7_50mm/super_sabre/172672.prj},{NB=1726722008},{SHA256=19TvwxEQYZUCFni2LfkfBj8BshWue9Yhw37e11CtaYQ=},{INAME=00009__1726722008},{PN=1726722008},{DESC=7.50mm Pitch Super Sabre Receptacle Crimp Housing, UL 94V-0, 8 Circuits},{CIRCUITS=8},{CURRENT=34.0},{GENDER=Receptacle},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
1726722002
1726722002
7.50mm Pitch Super Sabre ...
2
34.0
Receptacle
1
1726722003
1726722003
7.50mm Pitch Super Sabre ...
3
34.0
Receptacle
1
1726722004
1726722004
7.50mm Pitch Super Sabre ...
4
34.0
Receptacle
1
1726722005
1726722005
7.50mm Pitch Super Sabre ...
5
34.0
Receptacle
1
1726722006
1726722006
7.50mm Pitch Super Sabre ...
6
34.0
Receptacle
1
1726722008
1726722008
7.50mm Pitch Super Sabre ...
8
34.0
Receptacle
1
1726723002
1726723002
7.50mm Pitch Super Sabre ...
2
34.0
Receptacle
1
1726723003
1726723003
7.50mm Pitch Super Sabre ...
3
34.0
Receptacle
1
1726723004
1726723004
7.50mm Pitch Super Sabre ...
4
34.0
Receptacle
1
1726723005
1726723005
7.50mm Pitch Super Sabre ...
5
34.0
Receptacle
1
1726723006
1726723006
7.50mm Pitch Super Sabre ...
6
34.0
Receptacle
1
1726723008
1726723008
7.50mm Pitch Super Sabre ...
8
34.0
Receptacle
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表