您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1776930000 - VP M12 K54
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Blind plug (explosion-proof, electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/05/1776930000.prj},{NB=1776930000},{MANUID=1776930000},{AAW301=-40},{AAW302=100},{ABC354=6},{AAF040=0.001},{AAD931=39269097},{AAO676=1776930000},{AAO663=4032248156375},{PREVIEW=../../../../_pool_/c7/03/029516000045.png},{MANUTYPEDESC=VP M12 K54},{DESCSHORT=Sealing plugs (plastic) M 12, 6 mm},{DESCLONG=The plastic blanking plug to seal surplus threaded holes and to maintain the IP protection class.},{GTIN=4032248156375},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAG746=M12},{AAH500=Yes},{AAK241=V2},{AAS481=metric},{BAB664=Polyamide (PA)},{BAC255=light grey (RAL 7035, GREY)},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Sealing plugs},{AAO677=Weidmueller Group},{AAO742=Klippon<sup>®</sup>}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG746
mounting thread
ⁿ/ₐ
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1776930000
1776930000
VP M12 K54
密封塞(塑料), M 12, 6 mm
塑料堵头用于密封多余的螺纹孔,保持 IP 防护等级...
4032248156375
Weidmueller Group
IP54
M12
Yes
V2
metric
-40
100
6
Polyamide (PA)
light grey (RAL 7035, GRE...
Yes
0.001
39269097
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表