1xxMGG - Twisting sleeve metric closed
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Twisting sleeve metric from PE-LLD
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/wurg_metr_pe_lld/1xxmgg_wurg_metr_geloss.prj},{NB=125 MGG},{L=12},{SW=0},{DA=29.5},{H=22.0},{STGEW=4.2},{PACK=100},{TEMPV=-30},{VER=4},{NDM=25},{CX=8.5},{EF003882=7035},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=125 MGG},{ARTNRX=125 MGG},{A=M25x1.5},{C=8.5 - 13},{MATK=PE-LLD},{MATF=RAL 7035 lichtgrau},{IP54= IP54},{TEMPH=90},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=125_MGG},{EF005832=true},{DESCSHORT=WUERGENIPPEL MIT GEWINDE M25},{DESCLONG=Einsatz in Installationsbereichen ohne besondere Anforderungen, Ausführung geschlossen, RAL7035, Zubehör Metrisch Kunststoff},{INTNO=4024092102158},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=WUERGENIPPEL MIT GEWINDE M25},{EF000007=grau}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping area
[mm]
L
Thread length
[mm]
SW
Key-width
[mm]
DA
Diameter
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material Body
ⁿ/ₐ
MATF
Colour
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
112 MGG
112 MGG
M12x1.5
3.5 - 6
8
0
15.0
15.0
0.8
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
116 MGG
116 MGG
M16x1.5
5 - 8.5
8
0
19.7
16.0
1.6
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
120 MGG
120 MGG
M20x1.5
7 - 10.5
10
0
23.5
19.0
2.5
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
125 MGG
125 MGG
M25x1.5
8.5 - 13
12
0
29.5
22.0
4.2
PE-LLD
RAL 7035 light gray
100
IP54
-30
90
132 MGG
132 MGG
M32x1.5
13 - 16.5
14
0
37.0
24.5
6.9
PE-LLD
RAL 7035 light gray
50
IP54
-30
90
140 MGG
140 MGG
M40x1.5
16 - 21.5
16
0
46.0
27.5
11.3
PE-LLD
RAL 7035 light gray
50
IP54
-30
90
150 MGG
150 MGG
M50x1.5
22 - 35
18
46
56.0
32.0
16.0
PE-LLD
RAL 7035 light gray
10
IP54
-30
90
163 MGG
163 MGG
M63x1.5
24 - 43
20
56
69.0
38.0
26.0
PE-LLD
RAL 7035 light gray
10
IP54
-30
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表