您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22280. - Captive C-Washers, DIN 6371
Halder
Standard Parts
Machine and Fixture Elements
EH 22280. Captive C-Washers, DIN 6371
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2228/eh_2228.prj},{NB=EH 22280.0012 Schwenkscheibe},{BESTNR=22280.0012},{BESTNR1=2228.012},{GS=12},{B=13.5},{D1=61},{D2=11},{D3=12},{L1=29.6},{L2=22},{L3=45.0},{L4=29},{S=11.8},{PS=M 6 x 12},{G=175},{F=3},{V1=16},{V2=10},{V3=8},{V4=6.8},{U1=3.8},{U2=12},{U3=11},{U4=2.0},{U5=2.0},{U6=0.9},{U7=0.6},{U8=3.2},{FUNC=Locking, Closing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
GS
size
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
-0,2
[mm]
PS
suitable for screw DIN 922
ⁿ/ₐ
G
weight
[g]
EH 22280.0006 Captive C-W...
22280.0006
6
7.5
38
9
6
19.6
11
29.0
19
9.8
M 6 x 10
61
EH 22280.0008 Captive C-W...
22280.0008
8
9.5
43
9
8
21.6
14
32.5
21
9.8
M 6 x 10
71
EH 22280.0010 Captive C-W...
22280.0010
10
11.5
48
9
10
23.6
17
36.5
23
9.8
M 6 x 10
90
EH 22280.0012 Captive C-W...
22280.0012
12
13.5
61
11
12
29.6
22
45.0
29
11.8
M 6 x 12
175
EH 22280.0016 Captive C-W...
22280.0016
16
17.5
68
11
16
33.6
25
50.0
33
11.8
M 6 x 12
215
EH 22280.0020 Captive C-W...
22280.0020
20
21.5
74
11
20
36.6
28
55.0
36
11.8
M 6 x 12
250
EH 22280.0024 Captive C-W...
22280.0024
24
25.5
82
11
24
40.0
32
62.0
40
11.8
M 6 x 16
425
EH 22280.0030 Captive C-W...
22280.0030
30
32.0
97
11
30
49.0
39
73.0
48
11.8
M 6 x 16
560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表